1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Faston Terminal 187 Series【50-100 Pieces Per Package】

Faston Terminal 187 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 147.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insertion type terminal (female) for Faston Receptacle 187 series. 100 pcs. per pkg.

[Features]
· Connectors can be inserted and removed freely since they consist of a receptacle and a tab that fits inside.
· Used widely for home appliances and in the automobile industry, thanks to its many advantages such as quick and easy use, accurate and uniform crimp connection reliability, and low cost.
· Nylon AMP insulation pods are also available for housing a Faston terminal after it is crimped to the wire.
· The Fastin Faston connector which can accommodate multiple pole connections in one housing is also included in the Faston product line

 
Part Number
170038-4
170214-2SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Conforming wire size
(AWG)
Conforming wire size
(mm2)
Insulation coating outer diameter
(mm)

฿ 537.29

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s) 1015.220 to 160.5 to 1.422.29 to 3.3

฿ 147.26

฿ 103.19

CRIMPING TERMINAL 1 Pack(s)

50 Pieces Per Package

Same day -1524 to 200.2 to 0.561.5–2.5

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Other Series 187
Outer Diameter(mm) 5.6