1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Faston Terminal 110 Series【50 Pieces Per Package】

CRIMPING TERMINAL

Faston Terminal 110 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plug-in type terminal (female) for 110 Series FASTON receptacles.

[Features]
· These are extensively used in consumer electronics and in the automobile industry sectors due to their many advantages, such as quick workability, accurate and uniform crimp connection reliability, and low cost, etc.
· The FASTON terminal is crimped to the wire, which also has a nylon insulation pod for housing the wire.
The FASTON product lineup also includes connectors that can be used as multi-pole connectors stored inside housings.

 
Part Number
170043-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 551.66

CRIMPING TERMINAL 1 Pack(s)

50 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Other Series 110
Outer Diameter(mm) 3.8 Overall Length(mm) 15.9 Conforming wire size(AWG) 24 to 20
Conforming wire size(mm2) 0.20 to 0.56 Insulation coating outer diameter(mm) 2.0 to 2.8

Please check the type/dimensions/specifications of the part 170043-2 in the Faston Terminal 110 Series series.