1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Contact for Power Double Lock Connector【50 Pieces Per Package】

CONNECTORS

Contact for Power Double Lock Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taiko Electronics (TE).
This is a contact for the power double lock connector.
▪ 100 per pack.

 
Part Number
177917-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 259.57

CONNECTORS 1 Pack(s)

50 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Number of Poles 1 Application Cable Connection
Rated Current(A) 10 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 20-16 Applicable Wire Size(mm2) 0.51-1.38
Wire coating outer diameter(mm) 2.00-3.10 Material/surface treatment Copper alloy/tin plating

Please check the type/dimensions/specifications of the part 177917-1 in the Contact for Power Double Lock Connector series.