1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Crimp, Snap, Twin-Leaf Connector

CONNECTORS

Crimp, Snap, Twin-Leaf Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 168.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 2.54 mm center line, discrete wire housing connector.

Part Number
583718-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 168.14

CONNECTORS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Crimp, snap, twin leaf
Applicable pin/contact Female (socket) Number of Poles 20 Application Cable Connection
Rated Current(A) 5 Rated Voltage(V) 1000 Wire connection method Crimp
Connection direction Straight Representative Standard UL / CSA Type Housing
Center line (pitch)(mm) 2.54 Color Black Housing Material Glass fiber filled polyester, 94V-0
Maximum Contact Resistance(mΩ) 10 Operating Temperature Range(°C) -55 to +105

Please check the type/dimensions/specifications of the part 583718-1 in the Crimp, Snap, Twin-Leaf Connector series.