1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Fast Receptacle & Tab (Part Number)

CRIMPING TERMINAL

Ultra-Fast Receptacle & Tab
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-fast plug type connection terminal (female). 100 pcs. per pkg.

 
Part Number
2-520407-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18.28

CRIMPING TERMINAL 100 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Other Series Other
Conforming wire size(AWG) 22 to 18 Insulation material Nylon Insulation coating (color) Red
Representative Standard UL Conforming wire size(mm2) 0.30 to 0.90 Insulation coating outer diameter(mm) 1.52 to 3.42