1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact for Amplimite Connector (D-Sub Connector)【10 Pieces Per Package】

CONNECTORS

Contact for Amplimite Connector (D-Sub Connector)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ Contact for use with the HDP-20 series.
▪ 100 per pack.

 
Part Number
66505-9
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 116.20

CONNECTORS 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of Poles 1 Application Cable Connection
Rated Current(A) 7.5 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 28-24 Applicable Wire Size(mm2) 0.08-0.2
Wire coating outer diameter(mm) 1.02 Material/surface treatment Gold flash on phosphor bronze/nickel plating, additional gold plating on contacts

Please check the type/dimensions/specifications of the part 66505-9 in the Contact for Amplimite Connector (D-Sub Connector) series.