1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact And General-Purpose Type RSAL series Compatible With High Voltage Pulses (RSAL-2001A)

NOISE FILTER

Compact And General-Purpose Type RSAL series Compatible With High Voltage Pulses (RSAL-2001A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Compact, general-purpose noise filter compatible with high voltage pulses.
[Features]
● Adopts an amorphous core for the common mode coil magnetic core of the RSEL series
● Effective in preventing equipment malfunction
● Wire type and lug terminal type are available in the same shape
● Low leakage current characteristics type is available as an option

Features of this product

External appearance

External appearance

Circuit diagram

Circuit diagram

Electrical characteristics

Product nameRated Voltage (AC/DC)Rated Current (AC/DC)Withstand VoltageInsulation resistanceLeakage currentOperating Temperature RangeDerating starting temperatureDirect current resistance (mΩ)Attenuation frequency range (MHz)Weight (g)
Common modeDifferential mode
15 dB guaranteed25 dB guaranteed
RSAL-20R5WL250 V0.5 AAC. 2500 V
60 s
[between line and earth]
100 MΩ min.
[DC. 500 V/
1 min]
10µA
max.
[250 V / 60 Hz]
-25 to +85°C55°C700 max.0.1 to 50.4 to 3056
RSAL-20R5AL0.5 A700 max.0.1 to 50.4 to 3041

Product specifications

Derating curve

Derating curve

External appearance of RSAL - 20R5WL

External appearance of RSAL - 20R5WL

External appearance of RSAL - 20R5AL

External appearance of RSAL - 20R5AL

Product nameABCDEFG1G2
RSAL-20R5W (L)455020403.54.5300
RSAL-20R5A (L)455020403.54.59

Unit: mm

Part Number
RSAL-2001A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Wiring Method Other standards Property type Rated Voltage Property type Other standards

฿ 714.86

NOISE FILTER 1 Piece(s) 5 Day(s) 101Lug terminalENN/A250 V AC/DC--

Loading...

  1. 1
 

Basic Information

Circuit Configuration Single-Phase Mounting Method Fasten With Screws Representative Standard UL / CSA
Dimension vertical(mm) 50 Dimension width(mm) 45 Dimension depth(mm) 20