1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies, Board Type Power Supply, ZWQ Series

Switching Power Supplies, Board Type Power Supply, ZWQ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,264.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports harmonic current regulation by built-in active filter (EN61000-3-2).
· Four output power supplies of small and thin board type.
· Wide output voltage range: V2/V3 output: ±12V/±15V switchable. By series connection 24V (30V) output possible. V4 output: 5V the output covers 2V, 3.3V and 5V.
· Remote ON/OFF Control standard specification (excluding cover specification).
· Wide input voltage range: 85 to 265V AC.

ZWQ Series: Power Supply Board Type Power Supply

Power Supply Board Type Power Supply, ZWQ Series

Product picture of ZWQ Series

ZWQ Features and Benefits

Features
• Low Profile
 Adjustable Main and Fourth Output
 Power Factor Corrected
 Floating Fourth Output
Benefits
 Fits in 1U Enclosures
 System Optimization
 Supports Global Use
 Can be used as Positive or Negative Output

Outline Drawing

Power Supply Board Type Power Supply, ZWQ Series

Outline drawing of ZWQ80 Series

 
Power Supply Board Type Power Supply, ZWQ Series

Outline drawing of ZWQ130 Series

Part Number
ZWQ80-5223
ZWQ130-5223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Dimension width
(mm)
Dimension depth
(mm)
Output current 1
(A)
Output current 2
(A)
Output current 3
(A)
Output current 4
(A)

฿ 5,264.13

SWITCHING POWER SUPPLY 1 Piece(s) 7 Day(s) 108093.52108227

฿ 6,448.65

SWITCHING POWER SUPPLY 1 Piece(s) 6 Day(s) 10130106225154410

Loading...

  1. 1
 

Basic Information

Shape Circuit Board Types Number of Outputs Multi Input Voltage AC/DC
Input/output terminal shape Connector Number of Channels 4 Representative Standard CE / UL / CUL / CSA
Dimension height(mm) 35 Output voltage V1(V) +5 Output voltage V2(V) +12
Output voltage V3(V) -12 Output voltage V4(V) +3.3 Input voltage range (AC)(V) AC85 to 265
Input voltage range (DC)(V) DC120 to 370 Protection function Excess voltage protection