1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noise Filter RTHN Series (RTHN-5010)

NOISE FILTER

Noise Filter RTHN Series (RTHN-5010)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

High attenuation three-phase filter with a wide range of current variations (low-profile type)

[Features]
·A wide range lineup from 6 to 300 A
·L2 stage, high attenuation and low-profile type
·Low-profile design for limited height
·The application of SEMS screws improves wiring workability
·A terminal block cover is equipped for safety

 
Part Number
RTHN-5010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 6,646.30

NOISE FILTER 1 Piece(s) 5 Day(s) -105021095

Loading...

  1. 1

Basic Information

Circuit Configuration Three-Phase Mounting Method Fasten With Screws Wiring Method Screw Fastening
Other standards EN Property type Low-profile type Rated Voltage 500 V AC/DC

Please check the type/dimensions/specifications of the part RTHN-5010 in the Noise Filter RTHN Series series.

Products with similar specification

Part Number
RTHN-5030
RTHN-5040
RTHN-5080
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Current
(A)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 7,512.88

1 Piece(s) 5 Day(s) 103055240105

฿ 18,000.00

1 Piece(s) Quote 104068300128

฿ 63,430.00

1 Piece(s) 16 Day(s) 108085430161