1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

A 5 mm Contact for Power Key Connectors【100 Pieces Per Package】

CONNECTORS

A 5 mm Contact for Power Key Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taiko Electronics (TE).
· 5 mm contact for power key connectors.

 
Part Number
1376348-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 368.86

CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of Poles 1 Application Cable Connection
Rated Current(A) 7 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 24-20 Applicable Wire Size(mm2) 0.22-0.53
Wire coating outer diameter(mm) 1.7-2.7 Material/surface treatment Brass/tin plating

Please check the type/dimensions/specifications of the part 1376348-1 in the A 5 mm Contact for Power Key Connectors series.