1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact for .040/.070 Hybrid I/O Connectors

CONNECTORS

Contact for .040/.070 Hybrid I/O Connectors
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 441.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A contact for use with hybrid I/O connectors. 100 pcs. per pkg.

[Features]
· *The tab contact material is brass.
· The housing materials are glass-filled PBT for the caps and PBT for the plugs.
· These may include a mixture of gold-plated, gold and tin-plated materials with different colored housings.
· The white color of the housing is the actual color of the PBT material, which also refers to its natural color.

 
Part Number
178762-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 441.27

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Number of Poles 26 Application For PCB
Rated Current(A) 25 Wire connection method Solder Connection direction Angle
Protection function (environmentally resistant) NA Material/surface treatment Brass/tin plating Note Allowable current is for 2.0 mm2 wires

Please check the type/dimensions/specifications of the part 178762-1 in the Contact for .040/.070 Hybrid I/O Connectors series.