1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact for CPC Connector

CONNECTORS

Contact for CPC Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 347.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Contact for CPC (Circular Resin) Connector Series.

 
Part Number
207008-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 347.11

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Polycarbonate Resin (UL94V-0) Color Black
Product Type Accessory Shell Size 13 Cable diameter can be used for (max)(mm) 17.86
Accessory Type Cable clamp Material UL94V-0, flame-resistant self extinguishing, thermoplastic

Please check the type/dimensions/specifications of the part 207008-5 in the Contact for CPC Connector series.