Round connector, CPC series

Brand :
TE Connectivity

Caution

    Product Description

    Lightweight, tough and economical round connector.
    [Features]
    ·A line up including standard density type, high density type, power type and mixture type, depending on the contactor used.
    ·Lightweight, stable heat-resistance and self-extinguishing.
    ·Round connector made with thermoplastic materials.
    [Applications]
    ·Ideal for industrial machinery, medical equipment, communications equipment, etc.

    CPC Connector Series 1 Features

    CPC Connector Series external appearance

    • Made of UL 94V-0 rated, stabilized, heat-resistant, self-extinguishing thermoplastic materials.
    • Screw-type positive detent coupling quick connect / disconnect.
    • Integrated pin and socket protection.
    • Achieves the polarity to fit the appropriate connector halves.
    • Easy on-site repair is realized by the retractable contact and replaceable linking ring.
    • For industrial machinery, factory automation and raw material-handling equipment.
    • For rail/transport vehicles and systems.
    • For medical devices and equipment.
    • For communications equipment, networking, data storage, computers and peripherals.
    • For HVAC, commercial and building facility equipment.
    • For lighting and signage.
    • For automobiles: passenger vehicles / buses / trucks, off-road vehicles, RVs, agricultural machinery and construction equipment.
    • For aerospace/defense equipment and systems.

    CPC Connector Series 1 Specifications

    Keying (standard array: 5 keys)

    206036-3

    • Standard polarity connector
    • Shell size: 17
    • Number of poles: 16
    • Free-hanging receptacle

    206151-2

    • Standard polarity connector
    • Shell size: 23
    • Number of poles: 37
    • Free-hanging receptacle

    206429-1

    • Reverse polarity connector
    • Shell size: 11
    • Number of poles: 4
    • Plug

    211766-1

    • Standard polarity connector
    • Shell size: 17
    • Number of poles: 9
    • Plug

    211767-1

    • Standard polarity connector
    • Shell size: 17
    • Number of poles: 9
    • Square flanged receptacle
    • Mounting Hole

    211770-2

    • Standard polarity connector
    • Shell size: 23
    • Number of poles: 19
    • Plug

    211771-1

    • Standard polarity connector
    • Shell size: 23
    • Number of poles: 19
    • Square flanged receptacle
    • Mounting Hole

    211772-1

    • Reverse polarity connector
    • Shell size: 23
    • Number of poles: 19
    • Plug

    211773-1

    • Reverse polarity connector
    • Shell size: 23
    • Number of poles: 19
    • Square flanged receptacle
    • Mounting Hole
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Round connector, CPC series | TE Connectivity | MISUMI Thailand