Stud 17L-002C

Brand :
DDK
Caution
Product Description
Stud (mating securing base).
[Features]
· Used when connecting hooded connectors together or to secure a connector to a panel.
Stud Product Details

17JE, mounting method for solder type
Panel Mounting Hole Reference Diagram

Panel Mounting Hole Reference Diagram
| Number of cores | B | H | M | K |
|---|---|---|---|---|
| 9 | 24.99 | 20.5 | 22.2 | 34.09 |
| 15 | 33.32 | 28.8 | 30.5 | 42.42 |
| 25 | 47.04 | 42.5 | 44.3 | 56.14 |
| 37 | 63.50 | 59.1 | 60.7 | 72.60 |
Related Products
17JE Series Solder Type Connector
17 Series (D-sub type) solder wiring type square connector for cabled devices.

