1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder FHC

Fuse Holder FHC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Lamp-illuminated 10 A fuse indicator.

Part Number
FHC-15
FHC-15 3P
FHC-15D
FHC-15D 2P
FHC-15D 3P
FHC-15N
FHC-15N 2P
FHC-15N 3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLamp for fusing display Rated Voltage
(V)
Number of fuse holders

฿ 93.00

FUSE HOLDER 1 Piece(s) Same day Without LampAC250 or lessSingular

฿ 200.79

FUSE HOLDER 1 Piece(s) 3 Day(s) Without LampAC250 or lessTriple

฿ 187.00

FUSE HOLDER 1 Piece(s) Same day LED elementAC/DC12 to 28Singular

฿ 279.41

FUSE HOLDER 1 Piece(s) 3 Day(s) DiodeAC/DC12 to 28Double

฿ 409.42

FUSE HOLDER 1 Piece(s) 3 Day(s) DiodeAC/DC12 to 28Triple

฿ 187.00

FUSE HOLDER 1 Piece(s) Same day Neon LampAC/DC100 to 220Singular

฿ 421.16

FUSE HOLDER 1 Piece(s) Same day Neon LampAC/DC100 to 220Double

฿ 409.42

FUSE HOLDER 1 Piece(s) 3 Day(s) Neon LampAC/DC100 to 220Triple

Loading...

  1. 1
 

Basic Information

Compatible Size φ 6.4 × 30 mm Mounting Type Screw or DIN rail Rated Current(A) AC10 to 15
Fuse included specifications No fuse included Mounting Screw Size M4 Rated current details Maximum AC15A, continuous electrification AC10A