1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Lamp (Rectangular Body Type) M2P, Optional Part

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Indicator light (rectangular type) M2P, optional item. ·Compatible series: M2P

 
Part Number
M2PA-5701-12ESALE
M2PA-5701-24E
M2PA-5702-12ESALE
M2PA-5702-24E
M2PA-5703-12ESALE
M2PA-5703-24E
M2PA-5706-24ESALE
M2PA-7010-1SALE
M2PA-7010-2
M2PJ-5021
M2PJ-5022
M2PJ-5701-12ESALE
M2PJ-5701-24ESALE
M2PJ-5702-12ESALE
M2PJ-5702-24ESALE
M2PJ-5703-12ESALE
M2PJ-5703-24ESALE
M2PJ-5706-12ESALE
M2PJ-5706-24ESALE
M2PJ-5800-24ESALE
M2PJ-7010-1
M2PJ-7010-2
M2PT-5021
M2PT-7010-2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClassification Illumination part types LED/Incandescent lamp Illumination part shape Separated illumination portion Illumination part colors Voltage Uses Light Source Case color Note

฿ 1,283.00

฿ 1,100.04

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedWhite---

฿ 828.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedWhite---

฿ 1,283.00

฿ 1,100.04

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedRed---

฿ 828.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedRed---

฿ 1,283.00

฿ 1,100.04

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedGreen---

฿ 828.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedGreen---

฿ 1,283.00

฿ 1,100.04

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InSquareUndividedOrange---

฿ 262.00

฿ 249.00

OMR SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) -Main body--Square---Black1) Rectangle type, Square type → Includes color plates (white, red, green, orange, and blue), engraved boards (transparent and milk white), and douser (divided type only). 2) Round type (M2PT) → Includes color plates (white, red, green, orange, and blue), and douser (divided type only).

฿ 313.00

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) -Main body--Square---Light Gray-

฿ 208.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED lamp illuminationSold SeparatelyRectangleUndividedNote field reference--The color plate (white, red, green, orange), engraved plate (transparent), and douser (split type only) are included. Please use the color plates by matching with the color of the LED illumination. The number of white color plates are provided in the number required for each division to facilitate the color of the emitted illumination.

฿ 199.00

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED lamp illuminationSold SeparatelyRectangleHorizontal 2 splitNote field reference--The color plate (white, red, green, orange), engraved plate (transparent), and douser (split type only) are included. Please use the color plates by matching with the color of the LED illumination. The number of white color plates are provided in the number required for each division to facilitate the color of the emitted illumination.

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedWhite---

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedWhite---

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedRed---

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) -Illumination portionLED illuminationBuilt-InRectangleUndividedRed---

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedGreen---

฿ 968.00

฿ 874.68

SIGNAL BUZZER OPTION 1 Piece(s) 5 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedGreen---

฿ 945.00

฿ 809.96

SIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedOrange---

฿ 968.00

฿ 874.68

SIGNAL BUZZER OPTION 1 Piece(s) 5 Day(s) 10Illumination portionLED illuminationBuilt-InRectangleUndividedOrange---

฿ 1,600.00

฿ 1,454.72

SIGNAL BUZZER OPTION 1 Piece(s) 5 Day(s) 10Illumination portionChameleon illuminationSold SeparatelyRectangleUndividedNote field referenceDC24-Chameleon illumination refers to three-color: red, green, orange full-surface illumination. When not illuminated, the color is white.

฿ 300.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) -Main body--Rectangle---Black1) Rectangle type, Square type → Includes color plates (white, red, green, orange, and blue), engraved boards (transparent and milk white), and douser (divided type only). 2) Round type (M2PT) → Includes color plates (white, red, green, orange, and blue), and douser (divided type only).

฿ 300.00

OMRSIGNALBUZZEROPTION 1 Piece(s) 14 Day(s) -Main body--Rectangle---Light Gray-

฿ 307.00

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) 10Illumination portionLED lamp illuminationSold SeparatelyRound shapeUndividedNote field reference--The color plate (white, red, green, orange), engraved plate (transparent), and douser (split type only) are included. Please use the color plates by matching with the color of the LED illumination. The number of white color plates are provided in the number required for each division to facilitate the color of the emitted illumination.

฿ 677.00

฿ 650.66

SIGNAL BUZZER OPTION 1 Piece(s) 14 Day(s) -Main body--Round shape---Light Gray1) Rectangle type, Square type → Includes color plates (white, red, green, orange, and blue), engraved boards (transparent and milk white), and douser (divided type only). 2) Round type (M2PT) → Includes color plates (white, red, green, orange, and blue), and douser (divided type only).

Loading...

  1. 1

Basic Information

Conforming series M2P