1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Surface, Mounting DIP SwitchA6HF

SWITCH

Small Surface, Mounting DIP SwitchA6HF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A type with a height of 2.3 mm (compared to the conventional thin type which has a height of 1.55 mm) has been added for better workability.
· The gold plated twin contacts ensure high contact reliability.
· An embossed taping packaging specification (supports small opening packaging) is also available, ideal for automatic mounting.
· Made using materials with good heat-resistance, helping maintain a high heat resistance (reflow peak of 260°C).

Part Number
A6HF-4102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 457.86

SWITCH 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Terminal shape Solder terminal Number of Poles 4 Operating part shape Flat
Protection function (environmentally resistant) NA Dimension vertical(mm) 8.12 Dimension width(mm) 6.21
Dimension depth(mm) 2.3 Rated DC24V/25mA Terminal Specification Circuit Board Surface Mounting
Operating part color White Protective structure details NA With sealing tape affixed Available
Cleaning Applicable

Please check the type/dimensions/specifications of the part A6HF-4102 in the Small Surface, Mounting DIP SwitchA6HF series.