(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-slim type half-pitch slide switch for PCBs.
[Features]
· An ultra-thin half-pitch type that is suitable for high density mounting.
· Thinnest in its class with a height of just 1.55 mm.
· Its half-pitch at just 1.27 mm helps in the miniaturization of equipment and gives a 63% reduction in the mounting surface area.
· An array of washable types with sealing tape are available.
· An embossed taping packaging specification for use with small reels and ideal for automatic mounting is also available.
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
Terminal shape | Solder terminal | Operating part shape | Flat | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Dimension vertical(mm) | 6.7 | Dimension depth(mm) | 1.55 | Rated | DC24V/25mA |
Terminal Specification | Circuit Board Surface Mounting | Operating part color | White | Protective structure details | NA |
Please check the type/dimensions/specifications of the part A6H-0102 in the Small Surface, Mounting DIP SwitchA6H series.
Part Number |
---|
A6H-2102 |
A6H-4101 |
A6H-4102 |
A6H-6101 |
A6H-6102 |
A6H-8101 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles | Dimension width (mm) | With sealing tape affixed | Cleaning |
---|---|---|---|---|---|---|---|---|
฿ 517.53 | 1 Piece(s) | 98 Day(s) | 2 | 3.77 | Available | Applicable | ||
฿ 113.00 | 1 Piece(s) | Same day | 4 | 6.31 | NA | Not Applicable | ||
฿ 109.91 | 1 Piece(s) | Same day | 4 | 6.31 | Available | Applicable | ||
฿ 429.26 | 1 Piece(s) | Same day | 6 | 8.85 | NA | Not Applicable | ||
฿ 448.29 | 1 Piece(s) | 5 Day(s) | 6 | 8.85 | Available | Applicable | ||
฿ 216.01 | 1 Piece(s) | 5 Day(s) | 8 | 11.39 | NA | Not Applicable |
How can we improve?
How can we improve?