(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long-life type push button incorporating Z-size micro-switch.
[Features]
· Micro-switch functionality allows direct switching of high capacity load.
· Buffering mechanisms inside the operating part protect the switch parts.
· Push button has a drip-resistant construction, so can be used in places where oil, water or dust spattering occurs.
· Operating part available in 3 shapes and 6 colors.
[Applications]
· Used for operations, electrical supply, on/off switching of a wide variety of devices.
ZAP external appearance
Type ZAP-□ actuator dimensional diagram
Type 2ZAP-□ actuator dimensional diagram
Type ZAP-□ Type 2ZAP dimensional diagram
*chrome plated
Type ZAP-1□ Type 2ZAP-1□ dimensional diagram
*chrome plated
Type ZAP-2□ Type 2ZAP-2□ dimensional diagram
*chrome plated
Panel cutting dimensions
Shared items / unit: mm
Note. Tolerance for unspecified components are ±0.8 mm.
Classification | Number Of Outputs | Operating Part Color | ||
---|---|---|---|---|
Blue (-A) | Black (-B) | Green (-G) | ||
Momentary Action | 1 | Type ZAP-A | Type ZAP-B | Type ZAP-G |
2 | - | Type 2ZAP-B | Type 2ZAP-G | |
1 | - | Type ZAP-1B | Type ZAP-1G | |
2 | Type 2ZAP-1A | - | - | |
1 | - | Type ZAP-2B | Type ZAP-2G |
Classification | Number Of Outputs | Operating Part Color | ||
---|---|---|---|---|
Red (-R) | White (-W) | Yellow (-Y) | ||
Momentary Action | 1 | Type ZAP-R | Type ZAP-W | Type ZAP-Y |
2 | Type 2ZAP-R | - | - | |
1 | Type ZAP-2R | - | - | |
2 | Type 2ZAP-2R | - | - |
Note. Specialty products are prepared for cases in high-humidity conditions or outdoor use.
Please contact our support center for details.
Built-in Switch | Rated Voltage (V) | Non-inductive Load (A) | Inductive Load (A) | ||||||
---|---|---|---|---|---|---|---|---|---|
Resistive Load | Lamp Load | Inductive Load | Electric Motor Load | ||||||
Normally Closed Circuit | Normally Open Circuit | Normally Closed Circuit | Normally Open Circuit | Normally Closed Circuit | Normally Open Circuit | Normally Closed Circuit | Normally Open Circuit | ||
Type Z-15G5-B | 125 V AC | 15 | 3 | 1.5 | 15 | 5 | 2.5 | ||
200 V AC | 15 | 2.5 | 1.25 | 15 | 3 | 1.5 | |||
500 V AC | 10 | 1.5 | 0.75 | 6 | 1.5 | 0.75 | |||
DC 8 | 15 | 3 | 1.5 | 15 | 5 | 2.5 | |||
DC 14 | 15 | 3 | 1.5 | 10 | 5 | 2.5 | |||
DC 30 | 6 | 3 | 1.5 | 5 | 5 | 2.5 | |||
DC 125 | 0.5 | 0.5 | 0.5 | 0.05 | 0.05 | 0.05 | |||
DC 250 | 0.25 | 0.25 | 0.25 | 0.03 | 0.03 | 0.03 |
Note 1. The above values show regular current.
Note 2. Inductive load will have a power factor of 0.4 or higher (AC), and a time constant of 7 ms or less (DC).
Note 3. Lamp load has a 10x inrush current.
Note 4. Electric motor loads have a 6x inrush current.
Note 5. The rated values described above were tested at the conditions below based on JIS C4505.
Permitted Operation Frequency | Mechanical | 60 times/min. |
---|---|---|
Electrical | 20 times/min. | |
Insulation Resistance | 100 MΩ or higher (with 500 V DC megger) | |
Contact Resistance | 30 mΩ or less (initial value) | |
Withstand Voltage | Between Same Pole Terminals | 1,000 V AC 50/60 Hz 1 min. |
Between Charging Metal And Ground, Between Each Terminal And Non-Charging Metal | 2,000 V AC 50/60 Hz 1 min | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm (within 1 ms) |
Shock | Durability | Max. 500 m/s2 |
Malfunction | Max. 200 m/s2 (within 1 ms) | |
Durability | Mechanical | 1,000,000 times or more |
Electrical | 500,000 times or more | |
Mass | Approx. 130 to 210 g | |
Inrush Current | Normally Closed Circuit | Max. 30 A |
Normally Open Circuit | Max. 15 A | |
Ambient Operating Temperature | -25℃ to +80°C (with no icing and no condensation) | |
Operating Ambient Humidity | 35 to 85% RH | |
Storage Ambient Temperature | -25℃ to +80°C (with no icing and no condensation) | |
Protective Structure | Corresponds to IP65 (push button component only) | |
Class Of Electric Shock Protection | Class II | |
PTI (Tracking Properties) | 175 | |
Degree Of Pollution | 3 (IEC947-5-1) |
Operating Properties | Type ZAP-□□ | Type 2ZAP-□□ |
---|---|---|
Force Required For Operation OF | 5.88 to 14.71 N | 9.81 to 17.70 N |
Note. OF will change depending on the thickness of the installation panel.
Name | Contact Type | |
---|---|---|
Double-Throw (C Contact) | COM | NC |
NO |
The built-in switch model Z-15G5-B is certified by UL and CSA.
Part Number |
---|
ZAP-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color of Operating Unit | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Number of Outputs |
---|---|---|---|---|---|---|---|---|---|---|
฿ 564.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 5 Day(s) | - | Green | 36 | 36 | 1 |
Loading...
Mounting Hole | Ø30.5 | Operating part shape | Round | Type | Non-illumination type push-button |
---|---|---|---|---|---|
Operating function | Momentary | Contact Configuration | 1c | Terminal shape | Screw terminal |
Guard included | NA | Panel depth dimensions(mm) | 21.5 | Protection function | Available |
Protection function details | IP65 equivalent | Switch rating, AC resistance load 1 | AC125V/15A | Switch rating, AC resistance load 2 | AC500V/10A |
Switch rating, DC resistance load 1 | DC8V/15A | Switch rating, DC resistance load 2 | DC250V/0.25A |
Please check the type/dimensions/specifications of the part ZAP-G in the Push Button Switch (Round Body Shape φ30), ZAP series.
Part Number |
---|
2ZAP-R |
ZAP-1B |
ZAP-1G |
ZAP-R |
ZAP-W |
ZAP-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color of Operating Unit | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Number of Outputs |
---|---|---|---|---|---|---|---|---|---|
฿ 1,797.00 | 1 Piece(s) | 21 Day(s) | 10 | Red | 36 | 36 | 2 | ||
฿ 735.00 | 1 Piece(s) | 26 Day(s) | - | Black | 36 | 36 | 1 | ||
฿ 752.00 | 1 Piece(s) | 26 Day(s) | - | Green | 36 | 36 | 1 | ||
฿ 564.00 | 1 Piece(s) | 5 Day(s) | - | Red | 36 | 36 | 1 | ||
฿ 1,048.00 | 1 Piece(s) | 26 Day(s) | 10 | White | 36 | 36 | 1 | ||
฿ 735.00 | 1 Piece(s) | 26 Day(s) | - | Yellow | 36 | 36 | 1 |
How can we improve?
How can we improve?