(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push button switch incorporating V-size micro-switches, supports common manufacturing machinery.
[Features]
· By using a rubber cap, the product can be used in places where water or dust spattering occurs (protects panel front surface.)
· Choice of 3 colors of push button.
[Applications]
· Used for operations, electrical supply, on/off switching of a wide variety of devices.
Push button switch VAP appearance
Push Button Switch VAP external diagram
Type 1 VAP-1 dimensional diagram
Type 2 VAP-1 dimensional diagram
Push Button Switch VAP dimensional diagram
*1. Push button
*2. Installation panel thickness t 1.6 to 6.3 mm
*3. Rubber / gasket
*4. Separator t = 0.18 mm
*5. Model V-15-1A5 standard switch
*6. Tab/solder common terminal 3-#187 (t = 0.5)
*7. Cut and raised component for stopping rotation
Push Button Switch VAP Panel Cutting dimensional diagram
Note. Please set sheet thickness for installation panel to 1.6 to 6.3 mm.
Common items
Note: if not otherwise specified dimensional tolerance for components is ±0.8 mm.
Permitted Operation Frequency | Mechanical | 60 times/min. |
---|---|---|
Electrical | 20 times/min. | |
Insulation Resistance | 100 MΩ or higher (with 500 V DC megger) | |
Contact Resistance | 15 mΩ Or less (initial value) | |
Withstand Voltage | Between Same Pole Terminals | 1,000 V AC 50/60 Hz 1 min. |
Between Charging Metal And Ground, Between Each Terminal And Non-Charging Metal | 1,500 V AC 50/60 Hz 1 min. | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm * |
Shock | Durability | Max. 500 m/s2 |
Malfunction | Max. 200 m/s2 * | |
Durability | Mechanical | 1,000,000 times or more |
Electrical | 100,000 times or more | |
Mass | Approx. 48 to 62 g | |
Inrush Current | Normally Closed Circuit | Max. 36 A |
Normally Open Circuit | Max. 36 A | |
Ambient Operating Temperature | -25 to +80℃ (with no icing and no condensation) | |
Operating Ambient Humidity | 35 to 85% RH | |
Storage Ambient Temperature | -25 to +80℃ (with no icing and no condensation) | |
Protective Structure | IP00 | |
Class Of Electric Shock Protection | Class II | |
PTI (Tracking Properties) | 175 | |
Degree Of Pollution | 3 (IEC947-5-1) |
*Malfunction within 1 ms
Part Number |
---|
1VAP-1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color of Operating Unit | Number of Outputs |
---|---|---|---|---|---|---|---|
฿ 678.00 ฿ 387.14 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Black | 1 |
Loading...
Mounting Hole | Ø16.5 | Operating part shape | Round | Type | Non-illumination type push-button |
---|---|---|---|---|---|
Operating function | Momentary | Contact Configuration | 1c | Terminal shape | Shared solder/ tab terminal |
Guard included | NA | Panel depth dimensions(mm) | 21.5 | Protection function | NA |
Operating part dimensions - horizontal(mm) | 22 | Operating part dimensions - vertical(mm) | 22 | Switch rating, AC resistance load 1 | AC125V/15A |
Switch rating, AC resistance load 2 | AC200V/15A | Switch rating, DC resistance load 1 | DC8V/15A | Switch rating, DC resistance load 2 | DC250V/0.3A |
Please check the type/dimensions/specifications of the part 1VAP-1B in the Pushbutton Switch (Round Body Type Φ16.5) VAP series.
Part Number |
---|
1VAP-1G |
1VAP-1R |
2VAP-1B |
2VAP-1G |
2VAP-1R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color of Operating Unit | Number of Outputs |
---|---|---|---|---|---|---|
฿ 678.00 | 1 Piece(s) | Same day | Green | 1 | ||
฿ 798.00 | 1 Piece(s) | Same day | Red | 1 | ||
฿ 1,276.00 | 1 Piece(s) | Same day | Black | 2 | ||
฿ 1,276.00 | 1 Piece(s) | Same day | Green | 2 | ||
฿ 1,276.00 | 1 Piece(s) | Same day | Red | 2 |
How can we improve?
How can we improve?