(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push button switch incorporating V-size micro-switch, supports business or consumer devices.
[Features]
· Lock function available, in addition to momentary actuation.
· 6 color options available for the operating part.
· Improved feel due to internal micro-switch.
[Applications]
· The push-button format has been instantly recognizable for many years, used in testing and verification instruments, etc. in a wide range of fields.
Push button switch VAQ appearance
VAQ-4□-K external dimensional diagram
Note. The actuator is removable.
VAQ-4-K external dimensional diagram, unit: mm
VAQ-4-K external dimensional diagram, unit: mm
VAQ-4□-L external drawing
Note. This is an actuator screw-in type with an M3 (male) screw.
VAQ-4□-L external dimensional diagram, unit: mm
VAQ-4□-L external dimensional diagram, unit: mm
VAQR-4□ external diagram
Note. This is an actuator screw-in type with an M3 (male) screw.
VAQ-4□ external dimensional diagram, unit: mm
VAQ-4□ external dimensional diagram, unit: mm
Permitted Operation Frequency | Mechanical | 120 times/min. |
---|---|---|
Electrical | 20 times/min. | |
Insulation Resistance | 100 MΩ or higher (with 500 V DC megger) | |
Contact Resistance | 30 mΩ or less (initial value) | |
Withstand Voltage | Between Same Pole Terminals | 1,000 V AC 50/60 Hz 1 min. |
Between Charging Metal And Ground, Between Each Terminal And Non-Charging Metal | 1,500 V AC 50/60 Hz 1 min. | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm * |
Shock | Durability | Max. 500 m/s2 |
Malfunction | Max. 200 m/s2 * | |
Durability | Mechanical | 3,000,000 times or higher |
Electrical | 100,000 times or more | |
Mass | Approx. 12 to 40 g | |
Inrush Current | Normally Closed Circuit | Max. 36 A |
Normally Open Circuit | Max. 36 A | |
Ambient Operating Temperature | -25 to +80℃ (with no icing and no condensation) | |
Operating Ambient Humidity | 35 to 85% RH | |
Storage Ambient Temperature | -25 to 80℃ (with no icing and no condensation) | |
Protective Structure | IP00 | |
Class Of Electric Shock Protection | Class II | |
PTI (Tracking Properties) | 175 | |
Degree Of Pollution | 3 (IEC947-5-1) |
*Malfunction within 1 ms
Part Number |
---|
2VAQ-4G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating function | Color of Operating Unit | Number of Outputs | Note |
---|---|---|---|---|---|---|---|---|---|---|
฿ 565.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | - | Momentary | Green | 2 | The operating unit mounting is a screw-in type. |
Loading...
Mounting Hole | φ10.5 | Operating part shape | Round | Type | Non-illumination type push-button |
---|---|---|---|---|---|
Contact Configuration | 1c | Terminal shape | Shared solder/ tab terminal | Guard included | NA |
Panel depth dimensions(mm) | 21.5 | Protection function | NA | Operating part dimensions - horizontal(mm) | 13 |
Operating part dimensions - vertical(mm) | 13 | Switch rating, AC resistance load 1 | AC125V/15A | Switch rating, AC resistance load 2 | AC250V/15A |
Switch rating, DC resistance load 1 | DC8V/15A | Switch rating, DC resistance load 2 | DC250V/0.3A |
Please check the type/dimensions/specifications of the part 2VAQ-4G in the Push Button Switch (Round Body Shape φ10.5), VAQ series.
Part Number |
---|
2VAQ-4A |
2VAQ-4B |
2VAQ-4R |
2VAQ-4W |
2VAQ-4Y |
VAQ-4A-K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Operating function | Color of Operating Unit | Number of Outputs | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 698.00 | 1 Piece(s) | Same day | - | Momentary | Blue | 2 | The operating unit mounting is a screw-in type. | ||
฿ 593.00 | 1 Piece(s) | 45 Day(s) | - | Momentary | Black | 2 | The operating unit mounting is a screw-in type. | ||
฿ 295.00 | 1 Piece(s) | Same day | - | Momentary | Red | 2 | The operating unit mounting is a screw-in type. | ||
฿ 593.00 | 1 Piece(s) | Same day | - | Momentary | White | 2 | The operating unit mounting is a screw-in type. | ||
฿ 295.00 | 1 Piece(s) | 5 Day(s) | 10 | Momentary | Yellow | 2 | The operating unit mounting is a screw-in type. | ||
฿ 211.00 | 2 Piece(s) | 45 Day(s) | - | Momentary | Blue | 1 | The operating unit mounting is a push-in/pull-out type. |
How can we improve?
How can we improve?