(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rocker switch with reset function for high-capacity switching.
[Features]
· Reset function using external signal allows energy efficient operation.
· Due to unique switching mechanism, delivers exceptional input surge current resistance performance, allowing switching at 20 A.
· 2-pole double throw contact configuration.
· Contact gap of 3 mm or more.
· UL, cUL accredited. EN standard compliant.
[Applications]
· Operations / electrical supply / on-off switching of various devices.
A8G series appearance
Unit: mm
Operating properties
Force required for operation OF Max: 19.6 N
Item | Non-inductive Load (A) | Inductive Load (A) | ||
---|---|---|---|---|
Rated Voltage (V) | Resistive Load | Lamp Load | Inductive Load | Electric Motor Load |
250 V AC | 20 | 10 | 8 | 8 |
Note 1. Lamp load has a 10x inrush current.
Note 2. Inductive loads will have a power factor of 0.4 or higher (AC).
Note 3. Electric motors have a 6x inrush current.
Note 4. The rated values described above were tested in the conditions below.
Rated Voltage (V) (Usable Voltage Range) | Open Contact Voltage (Coil Temperature 20 ±2°C) | Rated Value Excitation Current (Coil Temperature 20 ±2°C) | Coil Resistance (Coil Temperature 20 ±2°C) | Permitted Application Time |
---|---|---|---|---|
24 V DC ±10% (21.6 to 26.4 V DC) | 21.6 V or less | 185 mA ±20% | 130Ω ±20% | 100 ms or more 1s or less |
Note 1. Please do not flow current to the coil for over 10 seconds. This may cause loss of performance.
Note 2. If the reset coil is controlled using a semiconductor element, etc., make sure that any residual voltage generated due to leakage current is 2.4 V DC or less.
Permitted Operation Frequency | Mechanical | Switch operation: 7 times/min. or less; Coil operation: 7 times/min. or less |
---|---|---|
Electrical | 20 times/min. or less | |
Insulation Resistance | 100 MΩ or higher (insulation resistance meter at 500 V DC) | |
Contact Resistance (Initial Value) | 100 mΩ or lower (6 to 8 V DC, 1 A voltage drop method) | |
Withstand Voltage | Between Same Pole Terminals | 2,000 V AC 50/60 Hz 1 min |
Between Different Pole Terminals | 2,000 V AC 50/60 Hz 1 min | |
Metal And Ground Components For Charging | 4,000 V AC 50/60 Hz 1 Min. | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm (malfunction within 1 ms) |
Shock | Malfunction | 98 m/s2 or higher (malfunction within 1 ms) |
Durability | Max. 500 m/s2 | |
Durability | Electrical | Switch operation: 50,000 times or more; Coil operation: 10,000 times or more |
Mechanical | Switch operation: 100,000 times or more | |
Inrush Current | Max. 100 A | |
Protective Structure | IEC IP40 | |
Open Contact Time * | 100 ms or less | |
Operating Temperature Range | -10 to +55℃ (with no icing and no condensation) | |
Operating Humidity Range | 45 to 85% |
*Time between applying voltage to the coil and when the contact (between 1-2, 4-5) opens.
Part Number |
---|
A8G-107-1-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 562.00 ฿ 513.95 | SWITCH | 1 Piece(s) | Same day |
Loading...
Shape | Rectangle | Illumination | Non-Illumination | Contact Configuration | 2-pole double throw |
---|---|---|---|---|---|
With key | NA | Terminal shape | Tab Terminal | Protection function (environmentally resistant) | Available |
Dimension vertical(mm) | 37 | Dimension width(mm) | 27 | Dimension depth(mm) | 33 |
Contact rated 1 (resistant load)(V)/(A) | AC250/20 | Works with micro loads | NA | Reset function (external control) | Available |
Operation Unit | Integrated style | Operating unit marking | NA | Button color | Black |
Case color | Black | Protective Structure | IP40 |
Please check the type/dimensions/specifications of the part A8G-107-1-24 in the Locker Switch With Reset Function A8G series.
How can we improve?
How can we improve?