(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical ø16 (16‑mm dia.) series alarm/buzzer.
[Features]
· 22‑mm body length.
· Standard volume type. (Constant 80 phons.)
· High-volume type. (Variable between 70 to 95 phons.)
· Switchable between intermittent and continuous sound.
M2BJ external appearance
M2BJ-B model dimensional drawing
Standard volume type
Unit: mm
M2BJ-B model panel machining drawing
Standard volume type
Unit: mm
Panel thickness: 1 to 3.2 mm
M2BJ-BH model dimensional drawing
High-volume type
Unit: mm
M2BJ-BH model panel machining drawing
High-volume type
Unit: mm
Shape | Standard Tones | ||||
---|---|---|---|---|---|
Short Bar A Direction Insertion | Intermittent sound Beeps | Intermittent sound Bird cry | Intermittent sound (high-pitched) Long beeps | Intermittent sound (high-pitched) Short beeps | |
Short Bar B Direction Insertion (Short Bar Removed) | Continuous sound Continuous beep | Intermittent sound Beeps | Continuous sound (high-pitched) Continuous beep (high-pitched) | Intermittent sound (high-pitched) Long beeps (high-pitched) | |
Operating Voltage | |||||
6 V AC/DC | Format | M2BJ-B06 model | - | M2BJ-B06B model | - |
12 To 24 V AC/DC | M2BJ-B24 model | M2BJ-B24A model | M2BJ-B24B model | M2BJ−B24C model | |
12 To 24 V DC | M2BJ-B24-D model | - | M2BJ-B24B-D model | - |
Shape | High-volume tones*1 | ||
---|---|---|---|
Short Bar A Direction Insertion | Intermittent sound | Intermittent sound | |
Short Bar B Direction Insertion | Continuous sound | Intermittent sound | |
Operating Voltage | |||
6 V AC/DC | Format | M2BJ-BH06D model | - |
12 To 24 V AC/DC | M2BJ-BH24D model | M2BJ-BH24E model | |
12 To 24 V DC | M2BJ-BH24D-D model | M2BJ-BH24E-D model |
Refer to the catalog for product information other than that listed above.
Part Number |
---|
M2BJ-BH24E |
M2BJ-BH24E-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (TYP value) (dB) | Operating Voltage (V) | Sound | Types of sound | Volume adjustment | Dimension width (mm) | Dimension: vertical (mm) | LED display (linked with buzzer type) | Sound: “Pee-pee!” | Sound: “Pee—pee—!” | Sound: “Pee———!” | Sound: “Pu—pu—!” | Sound: “Pu——!” | Sound: “Pi-ko-pi-ko!” | Sound: “Horo–horo!” |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,487.00 ฿ 1,493.83 | SIGNAL BUZZER | 1 Piece(s) | Same day | 70–95 | [Other] AC/DC12 to 24 | Intermittent | Peak | Available | 26 | 20 | Available | × | ○ | × | × | × | ○ | × | ||
฿ 1,785.00 ฿ 1,529.92 | SIGNAL BUZZER | 1 Piece(s) | Same day | 70–95 | [Other] DC 12–24 | Intermittent | Peak | Available | 26 | 20 | Available | × | ○ | × | × | × | ○ | × |
Loading...
Shape | Rectangle | Terminal shape | Solder terminal | Protection function (IP/drip-proof, etc.) | IP40 |
---|---|---|---|---|---|
Dimension: depth(mm) | 28.5 |
How can we improve?
How can we improve?