Buzzer (round body type φ 16) M2BJ

Caution
Product Description
Cylindrical ø16 (16‑mm dia.) series alarm/buzzer.
[Features]
· 22‑mm body length.
· Standard volume type. (Constant 80 phons.)
· High-volume type. (Variable between 70 to 95 phons.)
· Switchable between intermittent and continuous sound.
Cylindrical Buzzer ø16 (16 mm Dia.) M2BJ Specifications

M2BJ external appearance

M2BJ-B model dimensional drawing
Standard volume type
Unit: mm

M2BJ-B model panel machining drawing
Standard volume type
Unit: mm
Panel thickness: 1 to 3.2 mm

M2BJ-BH model dimensional drawing
High-volume type
Unit: mm
- *The dimensional tolerance of non-specified parts is ±0.4 mm.

M2BJ-BH model panel machining drawing
High-volume type
Unit: mm
- *The LED lights up as the sound goes off. If the sound is continuous, it will flash in sync with the sound.
M2BJ Types (Standard Tones)
| Shape | Standard Tones | ||||
|---|---|---|---|---|---|
| Short Bar A Direction Insertion | Intermittent sound Beeps | Intermittent sound Bird cry | Intermittent sound (high-pitched) Long beeps | Intermittent sound (high-pitched) Short beeps | |
| Short Bar B Direction Insertion (Short Bar Removed) | Continuous sound Continuous beep | Intermittent sound Beeps | Continuous sound (high-pitched) Continuous beep (high-pitched) | Intermittent sound (high-pitched) Long beeps (high-pitched) | |
| Operating Voltage | |||||
| 6 V AC/DC | Format | M2BJ-B06 model | - | M2BJ-B06B model | - |
| 12 To 24 V AC/DC | M2BJ-B24 model | M2BJ-B24A model | M2BJ-B24B model | M2BJ−B24C model | |
| 12 To 24 V DC | M2BJ-B24-D model | - | M2BJ-B24B-D model | - | |
M2BJ Types (High-Volume Tones)
Shape | High-volume tones*1 | ||
|---|---|---|---|
Short Bar A Direction Insertion | Intermittent sound | Intermittent sound | |
Short Bar B Direction Insertion | Continuous sound | Intermittent sound | |
Operating Voltage | |||
6 V AC/DC | Format | M2BJ-BH06D model | - |
12 To 24 V AC/DC | M2BJ-BH24D model | M2BJ-BH24E model | |
12 To 24 V DC | M2BJ-BH24D-D model | M2BJ-BH24E-D model | |
When the buzzer sounds, the LED lights up.
Refer to the catalog for product information other than that listed above.