1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B3J Hinged Tactile Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • B3J Hinged Tactile Switch
  • B3J Hinged Tactile Switch
  • B3J Hinged Tactile Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 60.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A through-hole mounting type tactile switch.
[Features]
· A hinge-type switch with a satisfying and tactile snap.
· The product series includes not only a standard non-lighting type, but also types equipped with 1 or 2 LEDs.
· A wide variety of hinge button colors are available.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices etc.
· Useful for a broad range of applications. Simply mount onto the PCB of the relevant device.

Model B3J Hinge Type Tactile Switch Specifications

Hinge Type Tactile Switch B3J: related images

Model B3J-1□00 outline drawing (without LEDs)

Hinge Type Tactile Switch B3J: related images

PCB hole processing dimensions example

Hinge Type Tactile Switch B3J: related images

Panel cut recommended dimensions

Hinge Type Tactile Switch B3J: related images

Terminal layout/schematics

Hinge Type Tactile Switch B3J: related images

Model B3J-2□00/Model B3J-4□00 outline drawing (single LED type)

Hinge Type Tactile Switch B3J: related images

PCB hole processing dimensions example

Hinge Type Tactile Switch B3J: related images

Panel cut recommended dimensions

Hinge Type Tactile Switch B3J: related images

Terminal layout/schematics

Units: mm
Note: In the dimensional outline drawings detailed above, the dimensional tolerance for any non-specified part is ±0.4 mm.

Operating Characteristics

Force Required For OperationOF1.27±0.49 N
Return ForceRFMinimum 0.29 N
Pre-TravelPT0.3+0.2
-0.1
mm

Ratings/Performance

Electrical Rating3 to 24 V DC, 1 to 50 mA Resistance Load
Minimum Applicable Load
(Reference Value)
1 V DC, 10 μA
Operating Temperature Range-25 to +70°C, 60% RH or Less (Assuming No Freezing or Condensation)
Operating Humidity Range35 to 85% RH (at +5 to +35°C)
Contact Configuration1a (Normally Open Contact)
Contact Resistance100 mΩ or Less (Initial Value) (5 V DC 1 mA Electrified)
Insulation Resistance100 MΩ or More (with 250 V DC Megohmmeter)
Withstand Voltage500 V AC, 50/60 Hz, 1 min
Bouncing5 ms or Less
VibrationMalfunction10 to 55 Hz, Double Amplitude 1.5 mm
Shock / ImpactDurabilityMaximum 1,000 m/s2
MalfunctionMaximum 100 m/s2
Durability3,000,000 Times or More
WeightApprox. 1.5 to 1.7 g

Built-In LED Lamp Performance

ItemsSource Color
RedYellowGreen
Forward Voltage VFStandard Value (V)2.02.02.1
Forward Current IFStandard Value (mA)202020
Allowable Power Dissipation PAbsolute Maximum Value (mW)848484
Reverse Voltage VRAbsolute Maximum Value (V)555

Note: Because the integrated LED lamp does not include a limiting resistor, be sure to add one externally within the ranges stated above.

Part Number
B3J-1000SALE
B3J-1100
B3J-1200
B3J-1300
B3J-2000
B3J-2100
B3J-2200
B3J-4000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLighting function Operating part color LED color

฿ 72.00

฿ 41.10

PUSH-BUTTONSWITCH 1 Piece(s) Same day -NAIvoryNA

฿ 72.00

PUSH-BUTTON SWITCH 1 Piece(s) 30 Day(s) -NABlackNA

฿ 68.00

OMR PUSH-BUTTON SWITCH 1 Piece(s) 30 Day(s) -NAOrangeNA

฿ 68.00

OMR PUSH-BUTTON SWITCH 1 Piece(s) 30 Day(s) -NAYellowNA

฿ 125.00

PUSH-BUTTON SWITCH 1 Piece(s) 30 Day(s) -AvailableIvoryRed

฿ 125.00

PUSH-BUTTON SWITCH 1 Piece(s) 30 Day(s) -AvailableBlackRed

฿ 85.00

PUSH-BUTTONSWITCH 1 Piece(s) 30 Day(s) 10AvailableOrangeRed

฿ 60.47

฿ 48.00

PUSH-BUTTON SWITCH 1 Piece(s) Same day -AvailableIvoryGreen

Loading...

  1. 1
 

Basic Information

Terminal shape PC terminal Number of Poles 1 Protection function (environmentally resistant) NA
Dimension vertical(mm) 18 Dimension width(mm) 12 Dimension depth(mm) 10.3
Function Operation OFF-(ON) Rated (Ω load)(V)/(A) 5–24 VDC/1-50 mA Terminal Specification Circuit Board Hole Insertion
Grounding Terminal NA Operating part shape Hinge Lever Operation Direction Vertical push
Number of LEDs 1 lights Cleaning Not Applicable Protective structure details NA