1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dip Switch A6TN

Dip Switch A6TN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 55.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a knife edge structure, giving high contact reliability.
· Features a knife edge structure, increasing contact pressure and giving high contact reliability.
· The knife edge structure allows it to be washed without any sealing tape.
· The use of highly heat-resistant resin further improves heat resistance (soldering peak temperature: 265°C).

Part Number
A6TN-4101
A6TN-4104
A6TN-8101SALE
A6TN-8104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Operating part shape Dimension width
(mm)

฿ 273.50

SWITCH 1 Piece(s) 5 Day(s) 4Flat12.1

฿ 55.00

OMR SWITCH 10 Piece(s) 38 Day(s) 4Convex12.1

฿ 71.71

฿ 68.00

SWITCH 1 Piece(s) Same day 8Flat22.3

฿ 128.27

SWITCH 1 Piece(s) Same day 8Convex22.3

Loading...

  1. 1
 

Basic Information

Terminal shape PC terminal Protection function (environmentally resistant) NA Dimension vertical(mm) 3.5
Dimension depth(mm) 7.5 Rated DC24V/25mA Terminal Specification Circuit Board Hole Insertion
Operating part color White Protective structure details NA With sealing tape affixed NA
Cleaning Applicable