(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose through-hole mounting type slide DIP switch.
[Features]
· A through-hole mounting terminal type available with a wide selection of pole specifications.
· Gold-plated twin contacts and a slide-type, self-cleaning mechanism ensure high reliability.
· An array of washable types with sealing tape are available.
· Available with 1 to 10 poles, allowing for use in a wide variety of applications.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices etc.
· Useful for a broad range of applications. Simply mount onto the PCB of the relevant device.
Part Number |
---|
A6T-1101 |
A6T-2104 |
A6T-4101 |
A6T-6104 |
A6T-8101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Operating part shape | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 43.00 ฿ 32.37 | SWITCH | 1 Piece(s) | Same day | 1 | Flat | 3.48 | ||
฿ 45.00 ฿ 32.95 | SWITCH | 1 Piece(s) | Same day | 2 | Convex | 6.02 | ||
฿ 75.00 ฿ 63.00 | SWITCH | 1 Piece(s) | 38 Day(s) | 4 | Flat | 11.1 | ||
฿ 94.00 ฿ 50.10 | SWITCH | 1 Piece(s) | Same day | 6 | Convex | 16.18 | ||
฿ 118.00 ฿ 57.10 | SWITCH | 1 Piece(s) | Same day | 8 | Flat | 21.26 |
Loading...
Terminal shape | PC terminal | Protection function (environmentally resistant) | NA | Dimension vertical(mm) | 3.6 |
---|---|---|---|---|---|
Dimension depth(mm) | 6.2 | Rated | DC24V/25mA | Terminal Specification | Circuit Board Hole Insertion |
Operating part color | Orange | Protective structure details | NA | With sealing tape affixed | NA |
Cleaning | Not Applicable |
How can we improve?
How can we improve?