1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dip Switch A6E/A6ER

SWITCH

Dip Switch  A6E/A6ER
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 86.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A box-type circuit board hole insertion terminal type.
· The resin molding at the bottom of the main body prevents the infiltration of flux.
· An array of piano types are available, with both short and long levers.
· The contacts and terminal parts are gold plated, ensuring high reliability.

 
Part Number
A6ER-8104 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 86.00

฿ 67.19

SWITCH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Terminal shape PC terminal Number of Poles 8 Operating part shape Piano
Protection function (environmentally resistant) NA Dimension vertical(mm) 10.2 Dimension width(mm) 21.88
Dimension depth(mm) 10.8 Rated DC24V/25mA Terminal Specification Circuit Board Hole Insertion
Operation lever (piano type) Long lever Operating part color Orange Protective structure details NA
With sealing tape affixed NA Cleaning Not Applicable

Please check the type/dimensions/specifications of the part A6ER-8104 in the Dip Switch A6E/A6ER series.