1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W (Part Number)

SELECTOR SWITCH

Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detachable construction with cylindrical ø16 body series

■ Features
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
· EN 60947-5-1 certified

 
Part Number
A165W-J2MR-24D-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Illumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Safety standards Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Color of Operating Unit Light Source Type Voltage-reduction unit for illumination Voltage Uses Light Source

฿ 1,268.00

฿ 1,087.06

SELECTOR SWITCH 1 Piece(s) 38 Day(s) -RectangleAvailable1c2[Suspend] Each Positional StopSolder terminalUL / CUL / TUV / CCC2439.6RedLED-24 V

Loading...

  1. 1

Basic Information

Type Knob type selector switch Mounting Hole Ø16 With key NA
Protective Structure Available Operating unit dimensions: Height(mm) 18 Switch rating, resistance load 1 for AC 125 V AC / 5 A
Switch rating, resistance load 2 for AC 250 V AC / 3 A Switch rating, resistance load 1 for DC 30 V DC /3 A IP Protection Degree IP65 oil-resistant models

Please check the type/dimensions/specifications of the part A165W-J2MR-24D-1 in the Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W series.

Products with similar specification

Part Number
A165S-A3M-2
A165S-J2A-1
A165S-J2A-2
A165W-J2MR-24D-2
A165W-J2MY-24D-1
A165W-J2MY-24D-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating part shape Illumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Safety standards Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Color of Operating Unit Light Source Type Voltage-reduction unit for illumination Voltage Uses Light Source

฿ 1,122.00

1 Piece(s) 38 Day(s) -SquareNA2c3[Suspend] Each Positional StopSolder terminalCE / UL / CUL / TUV / CCC1839.6Black---

฿ 772.00

1 Piece(s) 38 Day(s) 10RectangleNA1c2[Return] ReturnSolder terminalCE / UL / CUL / TUV / CCC2439.6Black---

฿ 1,113.00

1 Piece(s) 38 Day(s) -RectangleNA2c2[Return] ReturnSolder terminalCE / UL / CUL / TUV / CCC2439.6Black---

฿ 1,400.00

1 Piece(s) 38 Day(s) -RectangleAvailable2c2[Suspend] Each Positional StopSolder terminalUL / CUL / TUV / CCC2439.6RedLED-24 V

฿ 632.00

1 Piece(s) 13 Day(s) -RectangleAvailable1c2[Suspend] Each Positional StopSolder terminalUL / CUL / TUV / CCC2439.6YellowLED-24 V

฿ 1,400.00

1 Piece(s) 38 Day(s) -RectangleAvailable2c2[Suspend] Each Positional StopSolder terminalUL / CUL / TUV / CCC2439.6YellowLED-24 V