(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Knob selector switch A165S/W option.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible switch | Type | Classification | Color | Protection function | Contact Configuration | Voltage Uses Light Source (V) | Notch number | Return position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 148.00 ฿ 92.87 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Green | - | - | DC5 | - | - | ||
฿ 325.00 ฿ 277.00 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Red | - | - | DC5 | - | - | ||
฿ 263.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | - | Lamp unit | High Brightness LED | Yellow | - | - | DC5 | - | - | ||
฿ 178.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | - | Lamp unit | High Brightness LED | Green | - | - | AC/DC12 | - | - | ||
฿ 325.00 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Red | - | - | AC/DC12 | - | - | ||
฿ 263.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | - | Lamp unit | High Brightness LED | Yellow | - | - | AC/DC12 | - | - | ||
฿ 181.67 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Green | - | - | AC/DC24 | - | - | ||
฿ 148.00 ฿ 138.00 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Red | - | - | AC/DC24 | - | - | ||
฿ 115.00 | SWITCH OPTION | 1 Piece(s) | Same day | - | - | Lamp unit | High Brightness LED | Yellow | - | - | AC/DC24 | - | - | ||
฿ 147.00 | SWITCHOPTION | 1 Piece(s) | 38 Day(s) | - | Compatible with all shapes | Socket part | - | - | - | 1c | - | - | - | ||
฿ 202.00 | SWITCHOPTION | 1 Piece(s) | 38 Day(s) | - | Compatible with all shapes | Socket part | - | - | - | 2c | - | - | - | ||
฿ 460.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Compatible with all shapes | Socket part | - | - | - | 2c | - | - | - | ||
฿ 286.00 ฿ 274.99 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Green | - | 1c | - | - | - | ||
฿ 346.00 ฿ 336.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Green | - | 2c | - | - | - | ||
฿ 286.00 ฿ 274.99 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Red | - | 1c | - | - | - | ||
฿ 346.00 ฿ 336.00 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Red | - | 2c | - | - | - | ||
฿ 286.00 ฿ 274.99 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Yellow | - | 1c | - | - | - | ||
฿ 346.00 ฿ 336.00 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Yellow | - | 2c | - | - | - | ||
฿ 346.00 ฿ 336.00 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Green | - | 2c | - | - | - | ||
฿ 732.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Red | - | 2c | - | - | - | ||
฿ 346.00 ฿ 336.00 | SWITCH OPTION | 1 Piece(s) | 6 Day(s) | 10 | Compatible with all shapes | Socket unit | - | Yellow | - | 2c | - | - | - | ||
฿ 783.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 314.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 642.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 314.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Square | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 543.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 322.00 | SWITCHOPTION | 1 Piece(s) | Same day | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 642.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 322.00 | SWITCHOPTION | 1 Piece(s) | Same day | - | Rectangle | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 350.00 ฿ 339.01 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 322.00 | SWITCHOPTION | 1 Piece(s) | Same day | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 760.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 314.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Non-illumination type | Black | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | 10 | Square | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 748.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Square | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Square | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Square | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Square | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | 10 | Rectangle | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Rectangle | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Rectangle | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Rectangle | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Rectangle | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Automatic | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | 10 | Round | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 2 | Manual | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 827.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Automatic | ||
฿ 748.00 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | - | Round | Operating unit | Illuminated type | Green | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 351.00 | SWITCH OPTION | 1 Piece(s) | 5 Day(s) | - | Round | Operating unit | Illuminated type | Red | IP65 oil resistant type | - | - | 3 | Manual | ||
฿ 870.00 ฿ 746.03 | SWITCH OPTION | 1 Piece(s) | 38 Day(s) | 10 | Round | Operating unit | Illuminated type | Yellow | IP65 oil resistant type | - | - | 3 | Manual |
Loading...
Application | Switch (Option, Others) | Conforming series | A165S_W |
---|
How can we improve?
How can we improve?