1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tactile Switch Key Top B32

Tactile Switch Key Top  B32
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated key top for models B3F, B3FS and B3W projected plunger types.
[Features]
· Available in a wide variety of sizes, shapes, and colors, etc.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.

Tactile Switch Key Top Specifications

Tactile Switch Key Top B32: related images

B32-10□0 outline drawing

Tactile Switch Key Top B32: related images

B32-10□0 dimensional outline drawing, Units: mm

Tactile Switch Key Top B32: related images

B32-10□0 dimensional outline drawing, Units: mm

Tactile Switch Key Top B32: related images

B32-10□0 reference dimensional drawing, Units: mm

Tactile Switch Key Top B32: related images

B32-10□0 reference dimensional drawing, Units: mm

Tactile Switch Key Top B32: related images

B32-10□0 panel cut dimensional drawing, Units: mm

Performance

  • Operating temperature range: -25 to +70°C, 60% RH or less (assuming no freezing or condensation)
  • Operating humidity range: 35 to 85% RH (at +5 to +35°C)
Applicable TypesFor 6 mm × 6 mm Switches
Model B3F-1000, -1000-G, -3000, -3000-G, -6000 Series
Model B3W-1000 Series,
Model B3FS-1000 Series
For 12 mm × 12 mm Switches
Model B3F-4000, -5000, -5001 Series
Model B3W-4000 Series
Model B3FS-4000 Series
Key Top Size4 × 4 mmφ6 mm Round TypeD Type9 × 9 mm12 × 12 mmφ9.5 mm
Key Top ColorIvoryModel B32-1000Model B32-2000-Model B32-1200Model B32-1300Model B32-1600
BlackModel B32-1010--Model B32-1210Model B32-1310-
OrangeModel B32-1020--Model B32-1220Model B32-1320-
YellowModel B32-1030--Model B32-1230Model B32-1330-
BlueModel B32-1040--Model B32-1240Model B32-1340-
Green------
WhiteModel B32-1060--Model B32-1260Model B32-1360-
RedModel B32-1080--Model B32-1280Model B32-1380-
  • *Refer to the catalog for specifications other than those above.
Part Number
B32-1000
B32-1010
B32-1020
B32-1030SALE
B32-1040
B32-1060
B32-1080
B32-1200SALE
B32-1210
B32-1220
B32-1230
B32-1240
B32-1260SALE
B32-1280
B32-1300
B32-1310
B32-1320
B32-1330
B32-1340
B32-1360
B32-1380SALE
B32-1600
B32-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConforming switch sizes Key top shape Key top/size
(mm)
Key top color

฿ 17.00

SWITCH OPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Ivory

฿ 17.00

SWITCH OPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Black

฿ 22.00

SWITCH OPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Orange

฿ 25.00

฿ 19.87

SWITCH OPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Yellow

฿ 22.00

SWITCHOPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Blue

฿ 22.00

OMR SWITCH OPTION 10 Piece(s) 30 Day(s) 106 mm square switchSquare shape4x4White

฿ 22.00

SWITCHOPTION 1 Piece(s) Same day -6 mm square switchSquare shape4x4Red

฿ 17.00

฿ 16.09

SWITCH OPTION 1 Piece(s) Same day -12mm square switchSquare shape9x9Ivory

฿ 17.00

SWITCH OPTION 1 Piece(s) Same day -12mm square switchSquare shape9x9Black

฿ 22.00

OMR SWITCH OPTION 10 Piece(s) 30 Day(s) -12mm square switchSquare shape9x9Orange

฿ 22.00

OMR SWITCH OPTION 10 Piece(s) 30 Day(s) 1012mm square switchSquare shape9x9Yellow

฿ 17.00

SWITCH OPTION 1 Piece(s) Same day -12mm square switchSquare shape9x9Blue

฿ 22.00

฿ 20.97

SWITCHOPTION 1 Piece(s) Same day -12mm square switchSquare shape9x9White

฿ 22.00

OMR SWITCH OPTION 10 Piece(s) 30 Day(s) 1012mm square switchSquare shape9x9Red

฿ 22.00

SWITCH OPTION 1 Piece(s) 30 Day(s) -12mm square switchSquare shape12x12Ivory

฿ 22.00

SWITCHOPTION 10 Piece(s) 30 Day(s) -12mm square switchSquare shape12x12Black

฿ 22.00

SWITCH OPTION 1 Piece(s) Same day -12mm square switchSquare shape12x12Orange

฿ 22.00

OMR SWITCH OPTION 10 Piece(s) 30 Day(s) -12mm square switchSquare shape12x12Yellow

฿ 22.00

SWITCH OPTION 1 Piece(s) 30 Day(s) -12mm square switchSquare shape12x12Blue

฿ 17.00

OMRSWITCHOPTION 1 Piece(s) 30 Day(s) -12mm square switchSquare shape12x12White

฿ 25.00

฿ 22.00

SWITCH OPTION 1 Piece(s) Same day -12mm square switchSquare shape12x12Red

฿ 30.00

SWITCHOPTION 1 Piece(s) 30 Day(s) -12mm square switchRoundφ9.5Ivory

฿ 194.63

SWITCH OPTION 1 Piece(s) Same day -6 mm square switchRoundφ6Ivory

Loading...

  1. 1
 

Basic Information

Type Tactile key top Conforming series B3F/B3W/B3FS