(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tactile switch with a satisfying click and high durability.
[Features]
· A through-hole mounting switch available in multiple variations including 6 mm square types, 12 mm square types, side operated types, gold plated contact types and radial taping types.
· The series includes taping specifications that allow the use of general-purpose radial-taping type component insertion devices.
· The series also includes gold plated types for long-lasting and stable contact and insulation.
· A projected plunger is also available, allowing mounting with key top configurations (B32 series).
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
· Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
B3F external appearance
Standard type, flat type (without grounding terminal) dimensional drawing
6-mm square type
*The height is 5 ±0.2 mm.
Standard type, flat type (without grounding terminal) PCB processing dimensional drawing
PCB thickness: t = 1.6
*The height is 5 ±0.2 mm.
Standard type, flat type (with grounding terminal) dimensional drawing
6-mm square type
Standard type, flat type (with grounding terminal) PCB processing dimensional drawing
PCB thickness: t = 1.6
Standard type, flat type (with grounding terminal, pitch of 7.5 mm) dimensional drawing
6-mm square type
Standard type, flat type (with grounding terminal, pitch of 7.5 mm) PCB processing dimensional drawing
PCB thickness: t = 1.6
Standard type, flat type (without grounding terminal) dimensional drawing
6-mm square type
Standard type, flat type (without grounding terminal) PCB processing dimensional drawing
PCB thickness: t = 1.6
Common items/Units: mm
6-mm square type
Grounding Terminal | N | Y | |||||
---|---|---|---|---|---|---|---|
Type | Contact Material | Plunger Types | Height | Force Required For Operation (OF) | Plunger Color | Model | Model |
Standard Type Model B3F-1000 Series | Silver Plated | (Flat Type) | 4.3 mm | 0.98 N | Ivory | Model B3F-1000 | Model B3F-1100 |
1.47 N | Yellow | Model B3F-1002 | Model B3F-1102 | ||||
2.55 N | Orange | Model B3F-1005 | - | ||||
4.9 N | Red | - | - | ||||
5.0 mm | 0.98 N | Black | Model B3F-1020 | - | |||
1.47 N | Gray | Model B3F-1022 | - | ||||
2.55 N | Pink | - | - | ||||
4.9 N | Blue | - | - | ||||
5.0 mm (7.5 mm Pitch) | 0.98 N | Black | - | Model B3F-1110 | |||
7.0 mm | 0.98 N | Black | - | - | |||
1.47 N | Yellow | - | - | ||||
9.5 mm | 0.98 N | Black | Model B3F-1070 | - | |||
1.47 N | Yellow | Model B3F-1072 | - | ||||
2.55 N | Orange | - | - | ||||
(Protruding Type) | 7.3 mm | 0.98 N | Ivory | Model B3F-1050 | Model B3F-1150 | ||
1.47 N | Yellow | Model B3F-1052 | Model B3F-1152 | ||||
2.55 N | Orange | Model B3F-1055 | - | ||||
4.9 N | Red | - | - | ||||
Horizontal Insert Type Model B3F-3000 Series | Silver Plated | (Flat Type) | 3.15 mm | 0.98 N | Ivory | - | Model B3F-3100 |
1.47 N | Yellow | - | Model B3F-3102 | ||||
2.55 N | Orange | - | - | ||||
3.85 mm | 0.98 N | Black | - | Model B3F-3120 | |||
1.47 N | Gray | - | Model B3F-3122 | ||||
2.55 N | Pink | - | - | ||||
(Protruding Type) | 6.15 mm | 0.98 N | Ivory | - | Model B3F-3150 | ||
1.47 N | Yellow | - | Model B3F-3152 | ||||
2.55 N | Orange | - | - |
12-mm square type
Grounding Terminal | N | Y | |||||
---|---|---|---|---|---|---|---|
Type | Contact Material | Plunger Types | Height | Force Required For Operation (OF) | Plunger Color | Model | Model |
Standard Type Model B3F-4000 Series | Silver Plated | Flat Type | 4.3 mm | 1.27 N | Ivory | Model B3F-4000 | Model B3F-4100 |
2.55 N | Yellow | Model B3F-4005 | - | ||||
Protruding Type | 7.3 mm | 1.27 N | Ivory | Model B3F-4050 | Model B3F-4150 | ||
2.55 N | Yellow | Model B3F-4055 | Model B3F-4155 | ||||
Long Service Life Type Model B3-5000 Series | Silver Plated | Flat Type | 4.3 mm | 1.27 N | Blue | Model B3F-5000 | - |
Protruding Type | 7.3 mm | Blue | Model B3F-5050 | Model B3F-5150 | |||
High Reliability Type· Gold Plated Type Model B3F-5001 Series | Gold Plated | Flat Type | 4.3 mm | 1.27 N | Blue | Model B3F-5001 | Model B3F-5101 |
Protruding Type | 7.3 mm | Blue | Model B3F-5051 | Model B3F-5151 |
Rating (Resistance Load) | 3 to 24 V DC, 1 to 50 mA (Model B3F-G Series: 3 V to 24 V DC, 100 μA to 50 mA) | |
---|---|---|
Minimum Applicable Load (Reference Value) | 1 V DC, 10 μA | |
Operating Temperature Range | -25 to +70°C, 60% RH or Less (Assuming No Freezing or Condensation) | |
Operating Humidity Range | 35 to 85% RH (at +5 to +35°C) | |
Contact Configuration | 1a (Normally Open Contact) | |
Contact Resistance (Initial Value) | 100 mΩ or Less | |
Insulation Resistance | 100 MΩ or More (with 250 V DC Insulation Resistance Meter) | |
Withstand Voltage | 500 V AC, 50/60 Hz, 1 min | |
Bouncing | 5 ms or Less | |
Vibration | Malfunction | 10 to 55 Hz, Double Amplitude 1.5 mm |
Shock / Impact | Malfunction | Maximum 1,000 m/s2 |
Durability | Maximum 100 m/s2 | |
Durability | Model B3F-1000 Series, Model B3F-3000 Series, Model B3F-6000 Series 1,000,000 Times or More (OF: 0.98 N Type, Model B3F-1070: 500,000 Times or More) 300,000 Times or More (OF: 1.47 N Type) 100,000 Times or More (OF: 2.55 N Type) 50,000 Times or More (OF: 4.9 N Type) Model B3F-4000 Series 3,000,000 Times or More (OF: 1.27 N Type) 1,000,000 Times or More (OF: 2.55 N Type) Model B3F-5000/5001 Series: 10,000,000 Times or More Model B3F-G Series: 300,000 Times or More | |
Weight | 6-mm Square Type: Approx. 0.25 g, 12-mm Square Type: Approx. 0.85 g (Value for Standard Type), Radial Type: Approx. 0.25 g | |
Protective Structure | IP00 | |
Washing | Not Applicable |
6-mm square type
Type | Model B3F-1000, -3000 | ||
---|---|---|---|
Force Required For Operation (OF) | 0.98 N Type | 1.47 N Type | 2.55 N Type |
Model | Model B3F-1□□0 Model B3F-3□□0 | Model B3F-1□□2 Model B3F-3□□2 | Model B3F-1□□5 |
Force Required For Operation (OF) | 0.98 ±0.29 N | 1.47 ±0.49 N | 2.55 ±0.69 N |
Return Force (RF) | Minimum 0.2 N | Minimum 0.49 N | Minimum 0.49 N |
Pre-Travel (PT) | 0.25 +0.2 mm, -0.1 mm |
12-mm square type
Type | Model B3F-4000, -5000, -5001 Series | |
---|---|---|
Force Required For Operation (OF) | 1.27 N Type | 2.55 N Type |
Model | Model B3F-4□□0 Model B3F-5□□0 Model B3F-5□□1 | Model B3F-4□□5 |
Force Required For Operation (OF) | 1.27 ±0.49 N | 2.55±0.69 N |
Return Force (RF) | Minimum 0.29 N | Minimum 0.49 N |
Pre-Travel (PT) | 0.3 +0.2 mm, -0.1 mm |
Part Number |
---|
B3F-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Grounding Terminal | Operating part shape | Operation Direction | Operating part color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.00 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | 6 | 6 | 4.3 | NA | Flat | Vertical push | Ivory | - |
Loading...
Terminal shape | PC terminal | Number of Poles | 1 | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Function Operation | OFF-(ON) | Lighting function | NA | Rated (Ω load)(V)/(A) | DC3~24V/1~50mA |
Terminal Specification | Circuit Board Hole Insertion | LED color | NA | Number of LEDs | NA |
Cleaning | Not Applicable | Protective structure details | NA |
Please check the type/dimensions/specifications of the part B3F-1000 in the Tactile switch B3F series.
Part Number |
---|
B3F-1002 |
B3F-1005 |
B3F-1020 |
B3F-1022 |
B3F-1050 |
B3F-1052 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Grounding Terminal | Operating part shape | Operation Direction | Operating part color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.00 | 1 Piece(s) | Same day | 6 | 6 | 4.3 | NA | Flat | Vertical push | Yellow | - | ||
฿ 31.00 | 1 Piece(s) | Same day | 6 | 6 | 4.3 | NA | Flat | Vertical push | Orange | - | ||
฿ 23.00 | 1 Piece(s) | Same day | 6 | 6 | 5 | NA | Flat | Vertical push | Black | - | ||
฿ 27.00 | 1 Piece(s) | 30 Day(s) | 6 | 6 | 5 | NA | Flat | Vertical push | Gray | - | ||
฿ 35.00 | 1 Piece(s) | Same day | 6 | 6 | 7.3 | NA | Convex | Vertical push | Ivory | - | ||
฿ 25.00 | 1 Piece(s) | Same day | 6 | 6 | 7.3 | NA | Convex | Vertical push | Yellow | - |
How can we improve?
How can we improve?