(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Key-type selector switch with direct-open operational mechanism
[Features]
· An operational-device selector switch for safety during maintenance.
· 30 types of dedicated keys for easy deactivation prevention.
· Shares the same key shape as the D4JL electromagnetic-lock safety-door switch type's trapped key or the D4GL-SK10-LK slide-key unit type and D4SL-NSK10-LK type's lock-out key (specify the same key type in your order).
· Shares a common switch type with the A22E emergency stop push button switch (non-illumination type only).
· The A22TK safety key selector switch can share a common key with electromagnetic-lock safety-door switches, preventing users from forgetting to remove the key.
· Helps provide for a safe work environment during maintenance.
Part Number |
---|
A22TK-2LL-11-K01 |
A22TK-2LL-21-K01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Suspend/Return | Key Release Position | NC Contact, Closed-Key Position |
---|---|---|---|---|---|---|---|---|---|
฿ 2,631.00 ฿ 2,243.72 | SWITCH | 1 Piece(s) | 5 Day(s) | 1a1b | Suspend | Left | Left | ||
฿ 2,754.00 ฿ 2,348.61 | SWITCH | 1 Piece(s) | 5 Day(s) | [Other] 2a+1b | Suspend | Left | Left |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | Ø22 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Notch number | 2 |
Terminal shape | Screw terminal | Protective Structure | Available | Safety standards | UL / CCC |
Operating unit dimensions: Height(mm) | 27 | Operating unit dimensions: Width(mm) | 27 | Panel depth dimensions(mm) | 54.7 |
Protective structure details | IP65 | Suspend/ return position details | Stop each position | Switch rating, resistance load 1 for AC | AC24V/10A |
Switch rating, resistance load 2 for AC | AC440V/2A | Switch rating, resistance load 1 for DC | DC24V/10A | Switch rating, resistance load 2 for DC | DC380V/0.2A |
How can we improve?
How can we improve?