Seal Type Locker Switch A8W

Caution
Product Description
Small type on/off function rocker switch.
[Features]
· Sealed panel surface type rocker switch.
· One-touch installation possible.
· Upper surface of panel has IP67 (IEC-60529)-equivalent highly drip-proof protection.
· UL, cUL, TV-8 accredited, EN standard conforming product
[Applications]
· Can be mounted on PCBs for communication equipment, office automation equipment, test and measurement instruments, etc. for a wide range of applications.
Seal Type Rocker Switch Specifications

Seal Type Rocker Switch appearance

A8WS-1162 / A8WD-1162 / A8WD-1163 external dimensional diagram

A8WS-1162 / A8WD-1162 / A8WD-1163 external dimensional diagram, unit: mm
*If not specified, external dimensions are ±0.3 mm
*DEMKO standard has not been acquired for the tab terminal.

A8WS-1162 / A8WD-1162 / A8WD-1163 external dimensional diagram
Type
| Contact Type | Single Pole Single Throw (SPST)![]() | Double Pole Single Throw (DPST)![]() | |
|---|---|---|---|
| Button/Case Color | Black | Black | |
| Markings | ![]() | Type A8WS-1162 | Type A8WD-1162 |
![]() | - | Type A8WD-1163 | |
Rated
| Rated Voltage (V) | Non-inductive Load (A) | Inductive Load (A) | |
|---|---|---|---|
| Resistive Load | Inductive Load | Electric Motor Load | |
| 125 V AC | 16 | 16 | 10 |
| 250 V AC | 16 | 16 | 10 |
- *1 Inductive loads have a power factor of 0.7 or higher (AC).
- *2 Electric motors have 6x inrush current.
- *3 The rated values described above were tested in the conditions below. (1) ambient temperature: 20 ±2℃, (2) ambient humidity: 65 ±5% RH, and (3) operating frequency: 7 times/min.
Operating Properties
| Operating Properties | Single Pole | Double Pole |
|---|---|---|
| Force Required For Operation (OF) | Max. 12 N | Max. 23 N |
Performance
| Permitted Operation Frequency | Mechanical | 20 times/min. or less |
|---|---|---|
| Electrical | 7 times/min. or less | |
| Insulation Resistance | 100 MΩ or higher (insulation resistance meter at 500 V DC) | |
| Contact Resistance (Initial Value) | 20 mΩ or lower (6 to 8 V DC, 1 A voltage drop method) | |
| Withstand Voltage | Terminal-to-terminal | 2,000 V AC 50/60 Hz 1 min |
| Terminal-to-ground | 4,000 V AC 50/60 Hz 1 min | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm |
| Shock | Malfunction | Max. 1,000 m/s2 |
| Durability | Mechanical | 50,000 times or higher |
| Electrical | 10,000 times or higher | |
| Inrush Current | Max. 117 A | |
| Protective Structure | Panel Surface IEC IP67 | |
| Operating Temperature Range | Temperature -25 to +55°C humidity 60% RH or below (with no icing and no condensation) | |
| Operating Humidity Range | Humidity 25 to 85% RH (At +15 To + 35°C) | |
| Mass | 7.8 g (1 pole) 9.3 g (2 poles) | |
- *Please see the catalog for safety standard certified rated values.



