1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal type dip switch A6D / A6DR (A6D-2100)

SWITCH

Seal type dip switch A6D / A6DR (A6D-2100)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DIP switch features a sealing structure for improved environmental resistance.
[Features]
· A through-hole mounting type DIP switch with improved environmental resistance.
· The sealed structure is equivalent to IP64 (IEC-60529) standards to help prevent flux intrusion.
· Ensures high contact reliability even when used in dusty locations or around plumbing.
· Features smooth switching for easy operation.
· Gold-plated twin contacts and a slide-type, self-cleaning mechanism ensure high reliability.
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.

Slide/Piano DIP Switch A6D/A6DR Series Specifications

TypeSlidePiano
Number of ContactsFlat TypeProtruding Type
2Model A6D-2100Model A6D-2103Model A6DR-2100
4Model A6D-4100Model A6D-4103Model A6DR-4100
6Model A6D-6100Model A6D-6103Model A6DR-6100
8Model A6D-8100Model A6D-8103Model A6DR-8100
10--Model A6DR-0100

Slide Type

Sealed Type DIP Switch A6D/A6DR: related images

A6D-□100/A6D-□103 dimensional outline drawing, Units: mm

Sealed Type DIP Switch A6D/A6DR: related images

A6D-□100 (flat type) dimensional outline drawing, Units: mm

Sealed Type DIP Switch A6D/A6DR: related images

A6D-□100 (raised type) dimensional outline drawing, Units: mm

  • *In the dimensional outline drawings detailed above, the dimensional tolerance for any non-specified part is ±0.4 mm.
Number of ContactsModelDimension A ±0.2
Flat TypeProtruding Type
2Model A6D-2100Model A6D-21037.1
4Model A6D-4100Model A6D-410312.2
6Model A6D-6100Model A6D-610317.3
8Model A6D-8100Model A6D-810322.4
10Model A6D-0100Model A6D-010327.4

Piano Type

Sealed Type DIP Switch A6D/A6DR: related images

A6DR-□100 dimensional outline drawing, Units: mm

Sealed Type DIP Switch A6D/A6DR: related images

PCB processing dimensions (reference)

Single-sided board thickness t = 1.2 to 1.6
Use a diameter of φ0.9 mm or more for automatic insertion.

  • *In the dimensional outline drawings detailed above, the dimensional tolerance for any non-specified part is ±0.4 mm.
Number of ContactsModelDimension A ±0.2
2Model A6DR-21007.1
4Model A6DR-410012.2
6Model A6DR-610017.3
8Model A6DR-810022.4
10Model A6DR-010027.4

Internal Connections

Sealed Type DIP Switch A6D/A6DR: related images

Internal connections diagram

Ratings/Performance

Rating (Resistance Load)30 V DC 30 mA
3.5 V DC 10 μA (Minimum Current)
Operating Temperature Range-20 to +70°C, 60% RH or Less (Assuming No Freezing or Condensation)
Operating Humidity Range35 to 95% RH or Less (at +5 to +35°C)
Insulation Resistance100 MΩ or More (with 250 V DC Insulation Resistance Meter)
Contact Resistance (Initial Value)100 mΩ or Less
Withstand VoltageBetween Terminals 500 V AC 1 min
VibrationMalfunction10 to 55 Hz, Double Amplitude 1.5 mm
Shock / ImpactMalfunction300 m/s2 or More
Electrical Durability2,000 Times or More
WashingApplicable
Protective StructureInternal Seal (IEC IP64 Equivalent)
Operating Force0.29 to 4.9 N
WeightSlide: 0.28 g (2-Pole), 0.45 g (4-Pole), 0.65 g (6-Pole), 0.80 g (8-Pole), 1.0 g (10-Pole)
Piano: 0.53 g (2-Pole), 0.8 g (4-Pole), 1.2 g (6-Pole), 1.7 g (8-Pole), 2.2 g (10-Pole)
Part Number
A6D-2100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Operating part shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operation lever (piano type)

฿ 566.00

SWITCH 1 Piece(s) 38 Day(s) 2Flat6.67.13.4-

Loading...

  1. 1
 

Basic Information

Terminal shape PC terminal Protection function (environmentally resistant) Available Rated DC30V/30mA
Terminal Specification Circuit Board Hole Insertion Operating part color Orange Protective structure details IP64 equivalent
With sealing tape affixed NA Cleaning Applicable

Please check the type/dimensions/specifications of the part A6D-2100 in the Seal type dip switch A6D / A6DR series.

Products with similar specification

Part Number
A6D-4100
A6D-6103
A6D-8100
A6D-8103
A6DR-2100
A6DR-4100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles Operating part shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operation lever (piano type)

฿ 94.00

1 Piece(s) Same day 4Flat6.612.23.4-

฿ 220.00

1 Piece(s) Same day 6Convex6.617.33.4-

฿ 78.00

1 Piece(s) Same day 8Flat6.622.43.4-

฿ 133.00

1 Piece(s) Same day 8Convex6.622.43.4-

฿ 182.00

1 Piece(s) 38 Day(s) 2Piano6.47.18.9Standard

฿ 424.80

1 Piece(s) 5 Day(s) 4Piano6.412.28.9Standard