(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features mounting compatibility with B3F series products. The sealing structure achieves a high level of reliability.
[Features]
· A 16A switchable panel surface seal type rocker switch.
· Allows 16A switching despite its small size.
· One-touch installation.
· Equivalent to IP67 (IEC-60529) on top panel surface. Reliably drip-proof.
· A UL, cUL, and TV-8 standards certified product. Conforms to EN standards.
Part Number |
---|
B3W-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Grounding Terminal | Operating part shape | Operating part color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28.00 ฿ 24.66 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 4.3 | 6 | 6.6 | NA | Flat | White |
Loading...
Terminal shape | PC terminal | Number of Poles | 1 | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Function Operation | OFF-(ON) | Lighting function | NA | Rated (Ω load)(V)/(A) | DC3~24V/1~50mA |
Terminal Specification | Circuit Board Hole Insertion | Operation Direction | Vertical push | LED color | NA |
Number of LEDs | NA | Cleaning | Applicable | Protective structure details | IP67 equivalent |
Please check the type/dimensions/specifications of the part B3W-1000 in the Seal type tactile switch B3W series.
Part Number |
---|
B3W-1002 |
B3W-1050 |
B3W-1052 |
B3W-1100 |
B3W-1150 |
B3W-1152 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Grounding Terminal | Operating part shape | Operating part color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 28.00 | 1 Piece(s) | 30 Day(s) | 4.3 | 6 | 6.6 | NA | Flat | Yellow | ||
฿ 32.00 | 1 Piece(s) | Same day | 7.3 | 6 | 6.6 | NA | Convex | White | ||
฿ 32.00 | 1 Piece(s) | Same day | 7.3 | 6 | 6.6 | NA | Convex | Yellow | ||
฿ 36.00 | 1 Piece(s) | 30 Day(s) | 4.3 | 6 | 6.6 | Available | Flat | White | ||
฿ 35.00 | 1 Piece(s) | 30 Day(s) | 7.3 | 6 | 6.6 | Available | Convex | White | ||
฿ 33.00 | 10 Piece(s) | 30 Day(s) | 7.3 | 6 | 6.6 | Available | Convex | Yellow |
How can we improve?
How can we improve?