(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A seal type surface mounted terminal type switch that has been made even thinner.
[Features]
· Its thin design helps contribute to the miniaturization of equipment.
· An IP67 (IEC-60529) equivalent sealing structure that ensures high contact reliability, even when used in dusty locations or around plumbing.
· (Except for the terminal portion.)
· The series also includes a grounding terminal, convenient for anti-static measures.
· Uses stainless steel springs which provide a satisfying click.
· A gold plated type is available for long-lasting and stable contact and insulation.
· An embossed taping packaging specification is also available, ideal for automatic mounting.
Part Number |
---|
B3SN-3012 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grounding Terminal |
---|---|---|---|---|---|---|
฿ 37.00 ฿ 19.10 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | NA |
Loading...
Terminal shape | PC terminal | Number of Poles | 1 | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Dimension vertical(mm) | 6 | Dimension width(mm) | 6 | Dimension depth(mm) | 3.1 |
Function Operation | OFF-(ON) | Lighting function | NA | Rated (Ω load)(V)/(A) | 5–24 VDC/1-50 mA |
Terminal Specification | Circuit Board Surface Mounting | Operating part shape | Flat | Operation Direction | Vertical push |
Operating part color | Ivory | LED color | NA | Number of LEDs | NA |
Cleaning | Applicable | Protective structure details | IP67 equivalent |
Please check the type/dimensions/specifications of the part B3SN-3012 in the Seal Type Surface-mount Tactile switch B3SN series.
Part Number |
---|
B3SN-3112 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Grounding Terminal |
---|---|---|---|---|---|
฿ 33.00 | 1 Piece(s) | 30 Day(s) | Available |
How can we improve?
How can we improve?