(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A circuit board surface mount type tactile switch with a sealing structure for high reliability.
[Features]
· A highly reliable surface mounted terminal type with a sealing structure.
· An IP67 equivalent sealing structure that ensures high contact reliability, even when used in dusty locations or around plumbing (except terminal section.)
· The series also includes an earthing terminal, convenient for anti-static measures.
· An embossed taping packaging specification is also available, ideal for automatic mounting.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices etc.
· Useful for a broad range of applications. Simply mount onto the PCB of the relevant device.
B3S external appearance
Without ground terminal: Model B3S-1000, Model B3S-1002 dimensional drawing
Without ground terminal: Model B3S-1000, Model B3S-1002 PCB pad dimensional drawing
With ground terminal: Model B3S-1100, Model B3S-1102 dimensional drawing
With ground terminal: Model B3S-1100, Model B3S-1102 PCB pad dimensional drawing
Common items/Units: mm
Note: In the dimensional outline drawings detailed above, the dimensional tolerance for any non-specified parts is ±0.3 mm.
6-mm square type
Grounding Terminal | N | ||||
---|---|---|---|---|---|
Type | Contact Material | Height | Force Required For Operation (OF) | Plunger Color | Model |
Model B3S-1000 Series | Silver Plated | 4.3 mm | 1.57 N | Ivory | Model B3S-1000 |
2.26 N | Yellow | Model B3S-1002 |
Grounding Terminal | Y | ||||
---|---|---|---|---|---|
Type | Contact Material | Height | Force Required For Operation (OF) | Plunger Color | Model |
Model B3S-1000 Series | Silver Plated | 4.3 mm | 1.57 N | Ivory | Model B3S-1100 |
2.26 N | Yellow | Model B3S-1102 |
Rating (Resistance Load) | 3 to 24 V DC, 1 to 50 mA | |
---|---|---|
Minimum Applicable Load (Reference Value) | 1 V DC, 10 μA | |
Operating Temperature Range | -25 to +70°C, 60% RH or Less (Assuming No Freezing or Condensation) | |
Operating Humidity Range | 35 to 85% RH (at +5 to +35°C) | |
Contact Configuration | 1a (Normally Open Contact) | |
Contact Resistance (Initial Value) | 100 mΩ or Less | |
Insulation Resistance | 100 MΩ or More (with 250 V DC Insulation Resistance Meter) | |
Withstand Voltage | 500 V AC 50/60 Hz 1 min | |
Bouncing | 5 ms or Less | |
Vibration | Malfunction | 10 to 55 Hz, Double Amplitude 1.5 mm |
Shock / Impact | Durability | Maximum 1,000 m/s2 |
Malfunction | Maximum 100 m/s2 | |
Durability | 500,000 Times or More (1.57 N Type), 300,000 Times or More (2.26 N Type) | |
Weight | Approx. 0.3 g | |
Protective Structure | IEC IP67 | |
Washing | Applicable |
Type | Model B3S-1000 Series | |
---|---|---|
Force Required For Operation (OF) | 1.57 N Type | 2.26 N Type |
Model | Model B3S-1□00 | Model B3S-1□02 |
Force Required For Operation (OF) | Max. 1.57 N | Max. 2.26 N |
Return Force (RF) | Minimum 0.2 N | Minimum 0.49 N |
Pre-Travel (PT) | 0.25 mm +0.2 mm, -0.1 mm |
Part Number |
---|
B3S-1002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grounding Terminal | Operating part color |
---|---|---|---|---|---|---|---|
฿ 37.00 | OMR PUSH-BUTTON SWITCH | 5 Piece(s) | 30 Day(s) | NA | Yellow |
Loading...
Terminal shape | PC terminal | Number of Poles | 1 | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Dimension vertical(mm) | 6 | Dimension width(mm) | 6.6 | Dimension depth(mm) | 4.3 |
Function Operation | OFF-(ON) | Lighting function | NA | Rated (Ω load)(V)/(A) | 5–24 VDC/1-50 mA |
Terminal Specification | Circuit Board Surface Mounting | Operating part shape | Flat | Operation Direction | Vertical push |
LED color | NA | Number of LEDs | NA | Cleaning | Applicable |
Protective structure details | IP67 equivalent |
Please check the type/dimensions/specifications of the part B3S-1002 in the Seal Type Surface-mount Tactile switch B3S series.
Part Number |
---|
B3S-1000 |
B3S-1100 |
B3S-1102 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Grounding Terminal | Operating part color |
---|---|---|---|---|---|---|
฿ 32.00 | 1 Piece(s) | Same day | NA | Ivory | ||
฿ 33.00 | 1 Piece(s) | 30 Day(s) | Available | Ivory | ||
฿ 33.00 | 1 Piece(s) | 30 Day(s) | Available | Yellow |
How can we improve?
How can we improve?