Thumb Rotary Switch - A7PS/A7PH

Brand :
OMRON

Caution

    Product Description

    A dust-proof, easy-to-configure, push-in type thumb rotary switch with large and easily visible text.
    [Features]
    · Configure via an easy push-in type snap operation. Displays large, easily visible numeric characters.
    · The window on the sealing plate prevents dust from infiltrating the display.
    [Applications]
    · The thumb rotary switch makes code conversion into decimal and hexadecimal easy.
    · Simplifies circuitry and wiring to improve the integrity and reliability of control systems.

    Easy Operation Push Type Circuit OMRON Rotary Code Switches

    Easy code conversion into decimals and hexadecimals.

    Easy code conversion into decimals and hexadecimals.

    Thumb OMRON Rotary Code Switches A7PS/A7PH Outline Drawings and Specifications

    Thumb Rotary Switch A7PS/A7PH dimensional drawing

    Thumb Rotary Code Switches A7PS/A7PH dimensional drawing

    (Units: mm)

    Number of Units
    (n)
    Dimensions A
    (n × 10 + 12)
    Dimensions B
    (n × 10 + 9)
    12219
    23229
    34239
    45249
    56259
    67269
    78279
    89289
    910299
    10112109

    Note 1: The above dimensions include the end caps on both sides. However, if spare units are added, there will be a 10-mm increase for each.
    Note 2: Where not specified, the dimensional tolerance is ±0.4 mm. The tolerance when there are multiple units are connected is ± (number of units × 0.4) mm.

    Rotary Code Switches main body (1 switch unit)

    Rotary Code Switches ModelModel A7PSModel A7PH
    Classification
    (Note 1)
    Single-Action Mounting (Surface Mounting)Single-Action Mounting (Surface Mounting)
    Long Life Type
    Height of Display TextDecimal Numbers: 6.8 mm, Hexadecimal Numbers: 4.0 mm
    Rotary Code Switches TypeSolder Terminal TypeSolder Terminal Type
    Case ColorLight GrayBlackLight GrayBlack
    Output Code NumberModelModel
    03 (Decimal)Model A7PS-203Model A7PS-203-1Model A7PH-203Model A7PH-203-1
    06 (Binary-Coded Decimal)Model A7PS-206Model A7PS-206-1Model A7PH-206Model A7PH-206-1
    07 (Binary-Coded Decimal Relay Terminal Type)*1Model A7PS-207Model A7PS-207-1Model A7PH-207Model A7PH-207-1
    54 (Binary-Coded Hexadecimal)Model A7PS-254Model A7PS-254-1Model A7PH-254Model A7PH-254-1
    55 (Binary-Coded Hexadecimal Relay Terminal Type)*1Model A7PS-255Model A7PS-255-1――――

    Note 1: The classification diagrams show 4 Rotary Code Switches units combined with separately-sold end caps to create 4-digit displays.
    Note 2: The model shown above is a single switch unit type.
    Note 3: Dials with "+" and "-" markings are also available. Add "-PM" after "-206" in the model number. (E.g. Model A7PS-206-PM, Model A7PS-206-PM-1)
    *1: Diode types are also available. Add "-D" after the model number. (E.g. Model A7PS-207-D / Model A7PS-207-D-1)

    Rotary Code Switches Ratings

    Rotary Code Switches ModelModel A7PSModel A7PH
    Rotary Code Switches Load Capacity (Resistance Load)50 V AC / 3.3 to 28 V DC, 1 mA to 0.1 A125 V AC / 3.3 to 28 V DC, 10 μA to 0.15 A
    Maximum Continuous Electric Current1 A or Less3 A or Less
    Contact Resistance300 mΩ or Less
    Insulation ResistanceBetween Terminals of Same Polarity10 MΩ or More (With 500 V DC Megohmmeter)100 MΩ or More (with 500 V DC Megohmmeter)
    Between Earth and Each Terminal1,000 MΩ or More (With 500 V DC Megohmmeter)
    Withstand VoltageBetween Terminals of Same Polarity600 V AC 50/60 Hz 1 min
    Between Earth and Each Terminal1,000 V AC 50/60 Hz 1 min
    Vibration ResistanceDouble Amplitude 1.5 mm, 10 to 55 Hz, 2 h or More
    Impact Resistance490 m/s2 or More
    DurabilityMechanical100,000 Steps or More2,000,000 Steps or More
    Electrical50,000 Steps or More1,000,000 Steps or More
    Ambient Operating Temperature-10 to +65°C
    Operating Ambient Humidity45 to 85% RH
    Operating Force6.37 N or Less
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    A7PS-206-R6 | Thumb Rotary Switch - A7PS/A7PH | OMRON | MISUMI Thailand