(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A surface mount type slide DIP switch with high contact reliability.
[Features]
· Features a knife edge structure, increasing contact pressure for improved contact reliability.
· The knife edge structure allows it to be washed without any sealing tape.
· An embossed taping packaging specification is also available, ideal for automatic mounting.
· The use of highly heat-resistant resin further improves heat resistance (reflow peak temperature: 260°C).
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
Type | Flat Type | Protruding Type |
---|---|---|
External Appearance | ||
Number of Contacts | ||
2 | Model A6SN-2101 | Model A6SN-2104 |
4 | Model A6SN-4101 | Model A6SN-4104 |
6 | Model A6SN-6101 | Model A6SN-6104 |
8 | Model A6SN-8101 | Model A6SN-8104 |
A6SN-□101/A6SN-□104 dimensional drawing, Units: mm
A6SN-□101 (flat type) side view
A6SN-□104 (raised type) side view, Units: mm
PCB pad dimensions (reference), Units: mm
Number of Contacts | Flat Type | Protruding Type | A Dimension |
---|---|---|---|
Standard | |||
2 | Model A6SN-2101 | Model A6SN-2104 | 7.0 |
4 | Model A6SN-4101 | Model A6SN-4104 | 12.1 |
6 | Model A6SN-6101 | Model A6SN-6104 | 17.2 |
8 | Model A6SN-8101 | Model A6SN-8104 | 22.3 |
Internal connections diagram
Rating (Resistance Load) | 24 DC 25 mA 3.5 V DC 10 μA (Minimum Current) | |
---|---|---|
Operating Temperature Range | -30 to +85°C, 60% RH or Less (Assuming No Freezing or Condensation) | |
Operating Humidity Range | 35 to 95% RH (at +5 to +35°C) | |
Insulation Resistance | 100 MΩ or More (with 100 V DC Insulation Resistance Meter) | |
Contact Resistance (Initial Value) | 200 mΩ or Less | |
Withstand Voltage | Between Terminals 300 V AC 1 min | |
Vibration | Malfunction | 10 to 55 Hz, Double Amplitude 1.5 mm |
Shock / Impact | Malfunction | 490 m/s2 or More |
Electrical Durability | 1,000 Times or More | |
Washing | Applicable | |
Protective Structure | IEC IP40 | |
Operating Force | 0.98 N to 7.9 N | |
Weight | 0.3 g (2-Pole), 0.55 g (4-Pole), 0.8 g (6-Pole), 1.05 g (8-Pole), 1.3 g (10-Pole) |
Part Number |
---|
A6SN-2101 |
A6SN-4101 |
A6SN-4104 |
A6SN-6104 |
A6SN-8101 |
A6SN-8104 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Operating part shape | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 327.36 | SWITCH | 1 Piece(s) | 6 Day(s) | 2 | Flat | 7 | ||
฿ 151.00 | SWITCH | 1 Piece(s) | 45 Day(s) | 4 | Flat | 12.1 | ||
฿ 95.06 ฿ 68.42 | SWITCH | 1 Piece(s) | Same day | 4 | Convex | 12.1 | ||
฿ 412.81 | SWITCH | 1 Piece(s) | 5 Day(s) | 6 | Convex | 17.2 | ||
฿ 638.00 | SWITCH | 1 Piece(s) | 45 Day(s) | 8 | Flat | 22.3 | ||
฿ 426.67 | SWITCH | 1 Piece(s) | 5 Day(s) | 8 | Convex | 22.3 |
Loading...
Terminal shape | PC terminal | Protection function (environmentally resistant) | NA | Dimension vertical(mm) | 3.5 |
---|---|---|---|---|---|
Dimension depth(mm) | 7.5 | Rated | DC24V/25mA | Terminal Specification | Circuit Board Surface Mounting |
Operating part color | White | Protective structure details | NA | With sealing tape affixed | NA |
Cleaning | Applicable |
How can we improve?
How can we improve?