1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface-mount Dip Switch - A6S-H (Part Number)

Surface-mount Dip Switch - A6S-H
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 96.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A surface mounted terminal with improved soldering heat-resistance. An updated version of the A6S type.
· Features mounting compatibility with the conventional A6S type. Has the same shape, but with improved soldering heat resistance (peak soldering temperature: 260°C).
· The combination of gold plated contacts, twin contacts and self-cleaning mechanism provided by the sliding system, ensure high reliability.
· An array of washable types with sealing tape available.
· An embossed taping packaging specification (supports small opening packaging) is also available, ideal for automatic mounting.

 
Part Number
A6S-2104-HSALE
A6S-4101-HSALE
A6S-4102-H
A6S-4104-HSALE
A6S-8101-H
A6S-8104-HSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Operating part shape Dimension width
(mm)
With sealing tape affixed Cleaning

฿ 96.00

฿ 48.94

SWITCH 1 Piece(s) Same day 2Convex6.02NANot Applicable

฿ 127.00

฿ 62.10

SWITCH 1 Piece(s) Same day 4Flat11.1NANot Applicable

฿ 103.00

OMR SWITCH 1 Piece(s) 38 Day(s) 4Flat11.1AvailableApplicable

฿ 108.00

฿ 68.01

SWITCH 1 Piece(s) Same day 4Convex11.1NANot Applicable

฿ 147.00

OMR SWITCH 1 Piece(s) 38 Day(s) 8Flat21.26NANot Applicable

฿ 180.00

฿ 153.00

SWITCH 1 Piece(s) Same day 8Convex21.26NANot Applicable

Loading...

  1. 1

Basic Information

Terminal shape PC terminal Protection function (environmentally resistant) NA Dimension vertical(mm) 3
Dimension depth(mm) 6.2 Rated DC24V/25mA Terminal Specification Circuit Board Surface Mounting
Operating part color White Protective structure details NA