(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Surface mounted terminal type suitable for high density mounting.
· An embossed taping packaging specification is also available, ideal for automatic mounting.
· Allows for reflow soldering.
· A convex type plunger is also available, allowing mounting with key top configurations (B32 series).
Part Number |
---|
B3FS-1002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension depth (mm) | Operating part color |
---|---|---|---|---|---|---|---|
฿ 20.00 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | 3.1 | Ivory |
Loading...
Terminal shape | PC terminal | Number of Poles | 1 | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Dimension vertical(mm) | 6 | Dimension width(mm) | 6.3 | Function Operation | OFF-(ON) |
Lighting function | NA | Rated (Ω load)(V)/(A) | DC3~24V/1~50mA | Terminal Specification | Circuit Board Surface Mounting |
Grounding Terminal | NA | Operating part shape | Flat | Operation Direction | Vertical push |
LED color | NA | Number of LEDs | NA | Cleaning | Not Applicable |
Protective structure details | NA |
Please check the type/dimensions/specifications of the part B3FS-1002 in the Surface-Mount Tactile Switch B3FS series.
Part Number |
---|
B3FS-1000 |
B3FS-1010 |
B3FS-1012 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension depth (mm) | Operating part color |
---|---|---|---|---|---|---|
฿ 33.00 | 1 Piece(s) | 30 Day(s) | 3.1 | Black | ||
฿ 31.00 | 1 Piece(s) | Same day | 4.3 | Black | ||
฿ 55.00 | 1 Piece(s) | Same day | 4.3 | Ivory |
How can we improve?
How can we improve?