1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Holder, Horizontal Connection, F-720

FUSE HOLDER

Fuse Holder, Horizontal Connection, F-720
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-720 Series fuse holder enabling multipole connection. A safe and reliable product made in Japan.

 
Part Number
F-720
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 230.83

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 10.31 × 38.1 mm Mounting Type DIN rail mount Rated Current(A) 20
Rated Voltage(V) 250 Insulation Resistance 100 MΩ or higher Withstand Voltage(V) AC2000
Main insulation material (Main body) P.B.T. (UL94V-0) Terminal metal fittings Screw tightening terminal (M4 × 8 sems screw) Main Body Color W (White)
Acquisition of Standard Approval UL, C-UL