1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder, Horizontal Connection, F-710-B

FUSE HOLDER

Fuse Holder, Horizontal Connection, F-710-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 164.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-710 Series fuse holder enabling multipole connection. For combined-use 187 tab soldered terminals. A safe and reliable product made in Japan.

 
Part Number
F-710-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 164.58

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Direct Attachment Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance 100 MΩ or higher Withstand Voltage(V) AC2000
Main insulation material (Main body) P.B.T. (UL94V-0) Terminal metal fittings Solder area combination 187 tab terminal (t0.5) Main Body Color W (White)
Acquisition of Standard Approval UL, C-UL

Please check the type/dimensions/specifications of the part F-710-B in the Fuse Holder, Horizontal Connection, F-710-B series.