(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Horizontal connection type fuse holder that can be connected to form multiple positions.
Part Number |
---|
F-700-A |
F-700-AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Note |
---|---|---|---|---|---|---|---|---|
฿ 186.25 | FUSE HOLDER | 1 Piece(s) | 5 Day(s) | 10 | No fusing display function | If equipped with F-700-FCL, it is not a UL or C-UL standard certified product. | ||
฿ 421.25 | FUSE HOLDER | 1 Piece(s) | 5 Day(s) | 10 | With fusing display function | - |
Loading...
Compatible Size | φ 6.4 × 30 mm | Mounting Type | DIN rail mount | Rated Current(A) | 10 |
---|---|---|---|---|---|
Rated Voltage(V) | 250 | Insulation Resistance | 100 MΩ or higher | Withstand Voltage(V) | AC2000 |
Main insulation material (Main body) | P.B.T. (UL94V-0) | Terminal metal fittings | Screw tightening terminal (M4 × 8 sems screw) | Main Body Color | W (White) |
Acquisition of Standard Approval | UL, C-UL | Other company fuse tube(mm) | φ6.35×30, φ6.35×31.8 conformity |
How can we improve?
How can we improve?