1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC, Programmable Controller (Touch), FT1A Type (Part Number)

PLC, Programmable Controller (Touch), FT1A Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- PLC smart AXIS Touch controller FT1A series by IDEC.
- Touch is an advanced, 3.8-inch display with integrated control and monitor functions (same functionality as Lite 12-I/O type).
- Basic instructions processing time: 1850μs/1000 steps.
- Max.10A output enables direct operation of solenoid valves.
No additional circuit necessary to connect a relay, reducing wiring.
- Large memory size enables stress-free programming of easy-to-see screen.
- Integrated data logging function using an USB memory.Programs can also be changed easily.
- The brightness of the backlight can be adjusted according to surrounding conditions (day/night), saving energy.

Product Specifications

FT1A type controller Touch (display type) specification 01

Color type

FT1A type controller Touch (display type) specification 01

Monochrome type

Standard table

FT1A type controller Touch (display type) standard table 01

* (LCD): M (STN monochrome), C (TFT color) * (Bezel color): W (light gray), B (dark gray), S (silver)
* 1) 100 kHz when using single-phase, 50 kHz when using two-phase, multiplying 2/4.
* 2) USB-miniB (Maintenance port)
* 3) When the extended communication cartridge is installed
* 4) SD memory card supports up to 32 GB
* 5) System software V4.05 or higher. System software V4.04 and below is 47.4 kB (equivalent to 11,850 steps).
* 6) Depending on the combination of cartridges

Part Number
FT1A-C12RA-BSALE
FT1A-C12RA-SSALE
FT1A-C14KA-BSALE
FT1A-C14SA-BSALE
FT1A-C14SA-SSALE
FT1A-M12RA-BSALE
FT1A-M12RA-SSALE
FT1A-M14KA-BSALE
FT1A-M14KA-SSALE
FT1A-M14KA-WSALE
FT1A-M14SA-BSALE
FT1A-M14SA-SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Output Specification Number of Outputs Power Supply Voltage Input specifications Small liquid crystal display panel LCD specification Bezel color (Tough type only) Total number of inputs (input/output)

฿ 25,310.00

฿ 17,866.33

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Relay Output-DC24VDC inputNATFT colorDark gray12 points (8 points/4 points)

฿ 25,310.00

฿ 17,866.33

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Relay Output-DC24VDC inputNATFT colorSilver12 points (8 points/4 points)

฿ 24,052.00

฿ 16,978.31

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr sink / 2-point analog24 V DC-N/ATFT colorDark gray12 points (8 points / 4 points)

฿ 24,103.00

฿ 17,014.31

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr source / 2-point analog24 V DC-N/ATFT colorDark gray12 points (8 points / 4 points)

฿ 24,932.00

฿ 17,599.50

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr source / 2-point analog24 V DC-N/ATFT colorSilver12 points (8 points / 4 points)

฿ 20,997.00

฿ 14,821.78

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Relay Output-DC24VDC inputNASTN monochromeDark gray12 points (8 points/4 points)

฿ 20,997.00

฿ 14,821.78

PLC(CPU UNIT) 1 Piece(s) Quote -Relay Output-DC24VDC inputNASTN monochromeSilver12 points (8 points/4 points)

฿ 20,095.00

฿ 14,185.06

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr sink / 2-point analog24 V DC-N/ASTN monochromeDark gray12 points (8 points / 4 points)

฿ 20,923.00

฿ 14,769.55

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr sink / 2-point analog24 V DC-N/ASTN monochromeSilver12 points (8 points / 4 points)

฿ 19,138.00

฿ 13,509.51

PLC(CPU UNIT) 1 Piece(s) Quote -Transistor output4-point Tr sink / 2-point analog24 V DC-N/ASTN monochromeLight gray12 points (8 points / 4 points)

฿ 20,125.00

฿ 14,206.24

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr source / 2-point analog24 V DC-N/ASTN monochromeDark gray12 points (8 points / 4 points)

฿ 20,970.00

฿ 14,802.72

PLC(CPU UNIT) 1 Piece(s) Quote Standalone (HMI Integrated)Transistor output4-point Tr source / 2-point analog24 V DC-N/ASTN monochromeSilver12 points (8 points / 4 points)

Loading...

  1. 1
 

Basic Information

Touch panel display Available