1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC, Programmable Controller (Pro), FT1A Type (FT1A-H12RC)

PLC(CPU UNIT)

PLC, Programmable Controller (Pro), FT1A Type (FT1A-H12RC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- PLC smart AXIS PRO controller FT1A series by IDEC.
- Basic instructions processing time: 950μs/1000 steps.
- Large memory size for easy-to-see screen.
- Positioning control possible with only one controller.
- Data can be saved or transferred by using an SD memory card. Saved data can be read via Ethernet.
- No external relay, reducing wiring. 10A output relays connect directly to small motors and solenoid valves.
- No additional circuit necessary to connect a relay, reducing wiring.

 
Part Number
FT1A-H12RC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Output Specification Power Supply Voltage Total number of inputs (input/output) Smart relay main body

฿ 9,148.00

฿ 6,457.57

PLC(CPU UNIT) 1 Piece(s) Quote StandaloneRelay Output100–240 VAC (50/60 Hz)12 points (8 points/4 points)FT1A-H12RC

Loading...

  1. 1

Basic Information

Input specifications DC input Small liquid crystal display panel Available Touch panel display NA