(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- PLC smart AXIS LITE controller FT1A series by IDEC.
- Basic instructions processing time: 950μs/1000 steps.
- Large memory size for easy-to-see screen.
- Positioning control possible with only one controller.
- Data can be saved or transferred by using an SD memory card.
Saved data can be read via Ethernet.
- No external relay, reducing wiring. 10A output relays connect directly to small motors and solenoid valves.
- No additional circuit necessary to connect a relay, reducing wiring.
Part Number |
---|
FT1A-B12RA |
FT1A-B24RA |
FT1A-B40RC |
FT1A-B48SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Output Specification | Power Supply Voltage | Total number of inputs (input/output) | Smart relay main body |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,002.00 ฿ 5,648.61 | PLC(CPU UNIT) | 1 Piece(s) | Quote | Standalone | Relay Output | DC24V | 12 points (8 points/4 points) | FT1A-B12RA | ||
฿ 11,768.00 ฿ 8,307.03 | PLC(CPU UNIT) | 1 Piece(s) | Quote | Standalone | Relay Output | DC24V | 24 points (16 points/8 points) | FT1A-B24RA | ||
฿ 18,033.00 ฿ 12,729.49 | PLC(CPU UNIT) | 1 Piece(s) | Quote | - | Relay Output | 100–240 VAC (50/60 Hz) | 40 points (24 points/16 points) | FT1A-B40RC | ||
฿ 20,343.00 ฿ 14,360.12 | PLC(CPU UNIT) | 1 Piece(s) | Quote | - | Tr source output | DC24V | 48 points (30 points/18 points) | FT1A-B48SA |
Loading...
Input specifications | DC input | Small liquid crystal display panel | NA | Touch panel display | NA |
---|
How can we improve?
How can we improve?