(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Indicator light M22, optional item. ·Compatible series: ø22 Indicator light
Part Number |
---|
M22-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Illumination part shape | Illumination part colors | Includes illumination voltage reducing unit (light source) | Protection function |
---|---|---|---|---|---|---|---|---|---|---|
฿ 98.00 | OMR SIGNAL BUZZER OPTION | 10 Piece(s) | 14 Day(s) | Main body | - | - | Without Voltage Reduction Unit | - |
Loading...
Conforming series | φ22 indicator light |
---|
Please check the type/dimensions/specifications of the part M22-00 in the Indicator M22, Optional Part series.
Part Number |
---|
M22-00-T1 |
M22-00-T2 |
M22-CA |
M22-CG |
M22-CR |
M22-CW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Classification | Illumination part shape | Illumination part colors | Includes illumination voltage reducing unit (light source) | Protection function |
---|---|---|---|---|---|---|---|---|---|
฿ 371.00 | 1 Piece(s) | Same day | Main body | - | - | With Voltage Reduction Unit (110 VAC) | - | ||
฿ 315.00 | 1 Piece(s) | 14 Day(s) | Main body | - | - | With Voltage Reduction Unit (220 VAC) | - | ||
฿ 442.00 | 1 Piece(s) | 14 Day(s) | Illumination portion | Square | Blue | - | IP65 | ||
฿ 388.00 | 1 Piece(s) | 14 Day(s) | Illumination portion | Square | Green | - | IP65 | ||
฿ 442.00 | 1 Piece(s) | 14 Day(s) | Illumination portion | Square | Red | - | IP65 | ||
฿ 442.00 | 1 Piece(s) | 14 Day(s) | Illumination portion | Square | White | - | IP65 |
How can we improve?
How can we improve?