(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PS6R type accessories (metal fittings, caps) for switching power supplies.
[Features]
· The new type that reduces the burden of securing installation space with high output, achieves 93% higher efficiency and contributes to lower running costs.
· Rated input voltage is AC100 to 240V (input voltage range: AC85 to 264V / DC110 to 350V).
· The terminal part has its own SS (Save and Safety) terminal.
·
· Screw-up structure is adopted to remove screws.
· The speed of the round terminal connection can be shown without the worry of the screw loss.
·
· Two types of mounting brackets are available.
· In addition to DIN rail mounting, it can also be mounted directly to two types of panel.
· OE marking compliant products (LVD, EMOD), UL (UL508), c-UL (CSAC22.2No.107.1, TÜV SÜD (EN60950-1, EN50178) certified products.
· Compatible with EN61204-3 (EMO standard class B DC power supply devices)
Part Number |
---|
PS9Z-6CPN05 |
PS9Z-6R1F |
PS9Z-6R2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Dimensions (mm) | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 48.34 ฿ 41.43 | POWER SUPPLY ACCESSORIES | 1,000 Piece(s) | 98 Day(s) | - | Other | - | Cap for accessory connection terminal, refer to catalog | ||
฿ 130.00 ฿ 111.44 | POWER SUPPLY ACCESSORIES | 200 Piece(s) | Quote | 10 | Mounting Bracket / Mounting Part | 145(H)x39(W) | Directly attached metal fittings | ||
฿ 185.00 ฿ 158.56 | POWER SUPPLY ACCESSORIES | 200 Piece(s) | Quote | 10 | Mounting Bracket / Mounting Part | 148.6(H)x70(W) | Low profile mounting direct attachment fitting, screws included (M3x6, 4 countersunk screws) |
Loading...
How can we improve?
How can we improve?